LF800M4FR 1 1/2
Part of the LF800M4FR Series
Ordering Code: 0792020
UPC: 098268433937
Lead Free: YES
1 1/2 IN Lead Free Freeze Resistant Pressure Vacuum Breaker Backflow Preventer, Quarter Turn Shutoff, Lever Handles
This 1 1/2 inch lead free anti-siphon pressure vacuum breaker backflow preventer prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a lead free bronze body construction silicone rubber check valve disc, plastic check valve seat, stainless steel springs, a bonnet with silicone rubber O-ring seal, a lightweight plastic disc float, tee handle shutoff, and test cocks for winterization draining. It is ideal in health hazard continuous pressure applications such as irrigation systems and industrial process water systems where the water enters the equipment at or below its flood rim. The maximum pressure is 150 psi (10.3 bar) and the minimum pressure is 15 psi (55 kPa).
Features
- Lead free construction
- Replaceable seat
- Female NPT inlet and outlet with quarter turn shutoffs
- Easy internal access
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Cast Copper Silicon Alloy |
Body Material | Lead Free Bronze |
Body Pattern | Angle |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268433937 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 1/2 IN |
Inlet Connection Size-Metric | 40 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | FPT |
Part Number | 0792020 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Seat Material | Plastic |
Series | LF800M4FR |
Strainer | No |
Technologies | Does Not Apply To Product |
Literature
-
- Flyer - Freeze Detection for Backflow Protection
- Installation Instructions - 800M4QT, LF800M4, 800M4FR, LF800M4FR
- Installation Instructions - Freeze Sensor Connection Kit - Watts and FEBCO
- Specification Sheet - LF800M4FR
- Specification Sheet - LF800M4FR (French)
- Specification Sheet - LF800M4FR (Spanish)