LFIS200VLU0
The 2 inch IntelliStation(R) Jr. with IoT capabilities is a digital mixing valve that allows users to remotely control and monitor tempered water distribution. Achieve safety at a glance with remote visibility on the Watts OnSite mobile and web app. Select a desired outlet water temperature on the controller with its full-color touchscreen display, or from the app. Configurable on-site, IntelliStation(R) Jr. doesn't require factory pre-programming, a laptop, or special software when commissioning or making adjustments. It controls the outlet temperature to +/- 2 degrees F of set point in compliance with ASSE 1017. Connectivity to the BAS is standard in both BACnet and Modbus protocols. Temperature setback feature contributes to energy efficiency and savings. The valve also features a high-temperature sanitization mode to help mitigate the risk of waterborne bacteria as part of a user-directed and controlled thermal eradication protocol. Includes a painted wall mounted cabinet.
Features
- Controls water temperature +/- 2 degrees F in accordance with ASSE 1017
- Connects to the Watts OnSite mobile and web app for remote hot water visibility and control
- Multi-channel alerts prioritized by safety and potential liability
- High-temperature Sanitization mode to address waterborne bacteria
- Programmable schedule for temperature setback saves energy
Specifications | |
---|---|
Body Finish | Cast Brass |
Capacity | 279 GPM |
Cold Inlet Temperature Range | 39-60 degrees F (4-16 degrees C) |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 2 IN |
Cold Water Inlet Connection Type | Female Threaded |
Cold Water Inlet Thread Type | NPT |
Flow Rate | 125 GPM |
Hot Inlet Temperature Range | 120-180 degrees F (49-82 degrees C) |
Hot Water Inlet Connection Size | 2 IN |
Hot Water Inlet Connection Type | Female Threaded |
Hot Water Inlet Thread Type | NPT |
Maximum Working Pressure-PSI | 200 |
Minimum Differential Temperature-Fahrenheit | 2 |
Minimum Static Pressure-PSI | 0 |
Outlet Connection Size | 2 IN |
Outlet Connection Size-Metric | 51 MM |
Outlet Connection Type | Female Threaded |
Outlet Temperature Accuracy | +/- 2 degree F |
Outlet Thread Type | NPT |
Temperature Adjustment Range | 60-180 degrees F (16-82 degrees C) |
Warranty Name | Powers Warranty |
Wi-Fi Enabled | Yes |