LFUSG-CS
Part of the LFUSG-CS Series
Ordering Code: 0204158
UPC: 737733051510
Lead Free: Yes
3/8 IN Lead Free Thermostatic Mixing Valve with Cross Sense Visual Indicator, Adjustable 80-120 F
This Under Sink Guardian(R) mixing valve with Cross Sense(TM), is built to maintain a steady and safe water temperature at the fixture making it an ideal solution for facilities that prioritize user protection, such as hospitals, schools, businesses, and elder care homes. Designed for installation beneath sinks or counters, it helps prevent accidental scalding from overheated water. With its enhanced flow dynamics, the Under Sink Guardian ensures precise temperature regulation with minimal pressure loss. Internally, dual check valves prevent reverse flow between hot and cold supplies, while integrated strainers trap particles. Both housed within a removable, serviceable cartridge that promotes long-term maintenance and sustainability. The Cross Sense feature uses temperature-sensitive indicators to provide a clear visual of any cross-connection at the inlets.
Features
- Accurate temperature control with low pressure drop
- Quick change cartridge with integrated check valves and screens
- Cross Sense feature uses color changing visual indicators to detect cross-connection at hot and cold inlets
- ASSE 1070 listed and CSA certified
- Meets the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61
| Specifications | |
|---|---|
| Body Finish | Brass |
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Capacity | Does Not Apply To Product |
| Cold Inlet Temperature Range | 39 to 80 degrees F |
| Cold Water Bypass | Yes |
| Cold Water Inlet Connection Size | 3/8 IN |
| Cold Water Inlet Connection Type | Compression Joint |
| Cold Water Inlet Thread Type | Does Not Apply To Product |
| Factory Set Temperature-Fahrenheit | 105 |
| Flow Rate | Does Not Apply To Product |
| Hot Inlet Temperature Range | 120 to 180 degrees F |
| Hot Water Inlet Connection Size | 3/8 IN |
| Hot Water Inlet Connection Type | Compression Joint |
| Hot Water Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Pressure Differential | 20 Percent |
| Maximum Working Pressure-PSI | 150 |
| Minimum Differential Temperature-Fahrenheit | 5 |
| Minimum Static Pressure-PSI | 30 |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Compression Joint |
| Outlet Temperature Accuracy | Plus/minus 3 degrees F |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0204158 |
| Series | LFUSG-CS |
| Temperature Adjustment Range | 80 to 120 degrees F |
| UPC | 737733051510 |