622UFT 1 1/2
Discontinued - Replaced By: LF622UFT 1 1/2
Part of the LF622UFT Series
Ordering Code: 781297
UPC: 098268343496
1 1/2 In Bronze Full Port Union End Tapped Ball Valve
This 1 1/2 inch threaded full port union end tapped ball valve is designed for steam service applications. It is ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20 percent to 100 percent of valve capacity. The full port design ensures minimal pressure drop. This valve features a PTFE stem packing seal, thrust washer, seat, and tapped outlet for installation of a pressure gauge or test cock.
Features
- Bronze body for durability
- Chrome plated ball
- Lever handle
- Full port design for low pressure drop
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Class Rating | N/A |
| Control Type | Lever Handle |
| CV Rating | N/A |
| EAN | 098268343496 |
| Electrical Rating | N/A |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 350 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | NPT |
| Part Number | 781297 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | LF622UFT |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | PTFE |
| Type | Kit |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |