792MFDH SM 3
This 3 IN carbon steel flanged duplex basket strainer has two baskets, only one of which is pressurized at any time. This Ball-Plex(TM) duplex strainer uses 3-way balls as the diverter valves. When that basket becomes clogged, the diverter ball valves can be operated to divert flow to the opposite basket. This allows cleaning of the clogged basket under pressure and without shutting down the line. It has a 0.062 perforated 304 stainless steel screen. This duplex strainer comes with two (2) pre-installed pressure sensors that, when activated with the optional kit (sold separately), provide users with real-time strainer basket pressure differential monitoring, data stream, and full basket alerts via BMS connectivity and/or cellular gateway. This enables them to make informed decisions pertaining to maintenance of the strainer. The Smart Strainer provides a proactive way to avoid unnecessary downtime and ensures efficient and smooth operation of the overall system. Class 150.
Features
- Includes two pressure sensors that are installed at the inlet and outlet of the DUPLEX strainer
- Activation kit required to enable pressure monitoring feature
- Carbon Steel
- Flanged end connections
- 0.062 Perf screen
- Class 150
Literature
-
- Flyer - Smart Strainer Differential Pressure Monitoring Technology
- Installation Instructions - Cellular Gateway for Mueller Smart Strainer
- Installation Instructions - Duplex Strainers, 3/4 - 6 IN Sizes
- Installation Instructions - Sensor Control Monitor
- Installation Instructions - Sensor Control Monitor (French)
- Installation Instructions - Sensor Control Monitor (Spanish)
- Specification Sheet - 792MFD, 792MFD-SM, 794MFD, 794MFD-SM, 796MFD
- Specification Sheet - 792MFD, 792MFD-SM, 794MFD, 794MFD-SM, 796MFD (French)
- Specification Sheet - 792MFD, 792MFD-SM, 794MFD, 794MFD-SM, 796MFD (Spanish)
- Specification Sheet - Class 150 Pressure Temperature Sensor
- Specification Sheet - Class 150 Pressure Temperature Sensor (French)
- Specification Sheet - Class 150 Pressure Temperature Sensor (Spanish)