758-N CI 125 12
This 12 inch flanged cast iron Y strainer, class 125, is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. It has an 1/8 IN perforated 304 stainless steel screen. The threaded blowoff allows for a variety of means of cleaning the unit.
Features
- Provides economical protection to costly pumps, meters, valves and other mechanical equipment
- Bolted cover
- 0.125 Perforated screen
- Class 125
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Threaded |
| Blowdown Outlet Size | 2 IN |
| Body Material | Cast Iron |
| Body Pattern | Y-Pattern |
| Bolt Material | Carbon Steel |
| Brand | Mueller Steam Specialty |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Control Type | Does Not Apply To Product |
| EAN | 643925050691 |
| Epoxy Coating Type | Standard |
| Flange Material | Cast Iron |
| Gasket Material | Non-Asbestos |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 12 IN |
| Inlet Connection Size-Metric | 300 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Celsius | 232.00 |
| Maximum Operating Temperature-Fahrenheit | 450 |
| Maximum Pressure And Temperature | 200 psi at 150F |
| Maximum Pressure-BAR | 14.00 |
| Maximum Pressure-PSI | 200 |
| Maximum Working Pressure And Temperature | 200 psi at 150F |
| Minimum Temperature - Celsius | -28.00 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 12 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6706963 |
| Plug Material | Cast Iron |
| Pressure-Temperature Rating | Does Not Apply To Product |
| Pressure-Temperature Rating-BAR | Does Not Apply To Product |
| Retainer Cover Material | Cast Iron |
| Retainer Cover Type | Bolted Cap |
| Screen Material | Stainless Steel |
| Screen Size | ONE_EIGHTH |
| Seat Material | Does Not Apply To Product |
| Series | 758 |
| Strainer Type | Wye |
| Technologies | Does Not Apply To Product |
| WOG Rating | 200 psi |