758CI-N SM 12
This 12 inch flanged cast iron Y strainer, class 125, is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. It has a 0.125 perforated 304 stainless steel screen. This model is imported. This strainer includes two pressure sensors that provide users with real-time strainer basket pressure differential monitoring, data stream, and full basket alerts via BMS connectivity and/or cellular gateway. This enables them to make informed decisions pertaining to maintenance of the strainer. The Smart Strainer provides a proactive way to avoid unnecessary downtime and ensures efficient and smooth operation of the overall system.
Features
- Includes two pressure sensors that are installed at the inlet and outlet of the WYE strainer
- Activation kit included to enable pressure monitoring feature
- Cast iron
- Flanged end connections
- 0.125 Perf screen
- Class 125
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Blowdown Outlet Size | 2 IN |
Body Material | Cast Iron |
Body Pattern | Y-Pattern |
Bolt Material | GRADE 5 |
Brand | Mueller Steam Specialty |
Class Rating | 125 |
Control Type | Does Not Apply To Product |
EAN | 643925584066 |
Epoxy Coating Type | None |
Flange Material | Cast Iron |
Gasket Material | Non-Asbestos |
Grooved Coupling Material | Does Not Apply To Product |
Inlet Connection Size | 12 IN |
Inlet Connection Size-Metric | 300 MM |
Inlet Connection Type | Grooved Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 296.00 |
Maximum Operating Temperature-Fahrenheit | 565 |
Maximum Pressure And Temperature | 200 psi at 150 Degree F |
Maximum Pressure-BAR | 13.79 |
Maximum Pressure-PSI | 200 |
Maximum Working Pressure And Temperature | 200 psi at 150 Degree F |
Minimum Temperature - Celsius | -28.60 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 12 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | M6762939 |
Plug Material | Does Not Apply To Product |
Pressure-Temperature Rating | 125 psi at 450 Degree F |
Pressure-Temperature Rating-BAR | 10.34 BAR at 65.5 Degree C |
Retainer Cover Material | Ductile Iron |
Retainer Cover Type | Bolted |
Screen Material | Stainless Steel |
Screen Size | ONE_EIGHTH |
Seat Material | Does Not Apply To Product |
Series | 758 |
Strainer Type | Wye |
WOG Rating | 200 psi at 150 Degree F |
Literature
-
- Flyer - Smart Strainer Differential Pressure Monitoring Technology
- Installation Instructions - Cellular Gateway for Mueller Smart Strainer
- Installation Instructions - Sensor Control Monitor
- Installation Instructions - Sensor Control Monitor (French)
- Installation Instructions - Sensor Control Monitor (Spanish)
- Installation Instructions - Y Strainers, 2 - 24 IN Sizes
- Specification Sheet - 758, 758 SM
- Specification Sheet - 758, 758 SM (French)
- Specification Sheet - 758, 758 SM (Spanish)
- Specification Sheet - 758G, 758G SM (French)
- Specification Sheet - 758G, 758G SM (Spanish)
- Specification Sheet - Class 150 Pressure Temperature Sensor
- Specification Sheet - Class 150 Pressure Temperature Sensor (French)
- Specification Sheet - Class 150 Pressure Temperature Sensor (Spanish)