758G DI SM 4
This 4 inch grooved ductile iron Y strainer, class 300, is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. This LOCXEND(TM) Y strainer is designed for installation in grooved end piping systems. It has a 0.062 perforated 304 stainless steel screen. The threaded blowoff allows for a variety of means of cleaning the unit. This strainer includes two pressure sensors that provide users with realtime strainer basket pressure differential monitoring, data stream, and full basket alerts via BMS connectivity and/or cellular gateway. This enables them to make informed decisions pertaining to maintenance of the strainer. The Smart Strainer provides a proactive way to avoid unnecessary downtime and ensures efficient and smooth operation of the overall system.
Features
- Includes two pressure sensors that are installed at the inlet and outlet of the WYE strainer
- Activation kit included to enable pressure monitoring feature
- Ductile iron
- Grooved end connections
- 0.062 Perf screen
- Class 300
| Specifications | |
|---|---|
| Blowdown Outlet Connection | Female Threaded |
| Blowdown Outlet Size | 1 1/2 IN |
| Body Material | Ductile Iron |
| Body Pattern | Y-Pattern |
| Bolt Material | SAE J429 Gr. 5 |
| Brand | Mueller Steam Specialty |
| Class Rating | 125 |
| Control Type | Does Not Apply To Product |
| EAN | 643925583885 |
| Epoxy Coating Type | None |
| Flange Material | Ductile Iron |
| Gasket Material | Non-Asbestos |
| Grooved Coupling Material | Does Not Apply To Product |
| Inlet Connection Size | 4 IN |
| Inlet Connection Size-Metric | 100 MM |
| Inlet Connection Type | Grooved Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 296.00 |
| Maximum Operating Temperature-Fahrenheit | 565 |
| Maximum Pressure And Temperature | 640 psi at 100 Degree F |
| Maximum Pressure-BAR | 44.00 |
| Maximum Pressure-PSI | 640 |
| Maximum Working Pressure And Temperature | 640 psi at 100 Degree F |
| Minimum Temperature - Celsius | -28.60 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6762925 |
| Plug Material | Does Not Apply To Product |
| Pressure-Temperature Rating | Does Not Apply To Product |
| Pressure-Temperature Rating-BAR | 44 BAR at 38 Degree C |
| Retainer Cover Material | Ductile Iron |
| Retainer Cover Type | Bolted |
| Screen Material | Stainless Steel |
| Screen Size | ONE_SIXTEENTH |
| Seat Material | Does Not Apply To Product |
| Series | 758G |
| Strainer Type | Wye |
| WOG Rating | 640 psi WOG at 100 Degree F |