OFPSYS

Part of the OneFlowPlus Series

Sales Channel: Dealer, Wholesale, Retail

Ordering Code: 7100638

UPC: 098268085082

Salt-Free Scale Prevention and Water Filtration System, OneFlow Plus System, OFPSYS

  • Rated most effective scale prevention technology, environmentally friendly, no wasted water, no drain required
  • Great tasting water at every tap, reduces chlorine taste and odor
  • Virtually maintenance free
  • High capacity, easy installation
  • Assembled dimensions 10 x 18 x 10 (DxHxW)
Specifications
Brand Watts
Buy American Act Compliant NO
CAProp65-CancerRiskSubstance 1,3 Butadiene
CAProp65-DevelopRiskSubstance 1,3 Butadiene
CAProp65-InScope Yes
Maximum Flow Rate 10 GPM
Maximum Temperature-Fahrenheit 100
Part Number 7100638
Series OneFlowPlus
System Style Combo - Scale and Filtration
System Type Residential
UPC 098268085082