PVS-7000
PVS-7000
Features
- Includes high-performance backflow preventer (FEBCO LF860) and ACV (LFF113FP)
- Provides automated flood protection to avoid costly water damage
- Continuously monitors for potential flood condition
- Automatically shuts off water supply to the backflow preventer
- Minimizes the need for off-hour maintenance personnel through SentryPlus Alert technology, seamlessly integrating with building management systems
- Provides real-time, multichannel alerts (email, phone call, text) through optional cellular network connectivity (Cellular Gateway required; sold separately)
To meet exacting application requirements, FEBCO PVS-7000 Pre-Engineered Flood Protection Valve Station with SentryPlus Alert® technology delivers a single solution for backflow prevention to protect against costly flooding caused by high-volume relief valve discharge. This configured water flow control system is assembled from proven and reliable components: Watts Series LFF113FP automatic control valve, a FEBCO industry-leading, high-performance Reduced Pressure Zone backflow preventer, and SentryPlus Alert technology.
Flood protection against property damage is engineered through the control valve, regulating flow by hydraulic actuator, and the RPZ backflow preventer equipped with a flood sensor on the relief valve. The relay box provides power to the Solenoid bypass valve mounted on the control valve and to the activation module attached to the flood sensor. This drop-in valve station is factory preassembled and tested, ensuring quality and flow performance for critical building demands.
Designed for use with building management systems, the control valve curtails water supply during potential flood conditions and features a reverse flow design for failsafe operation and a control valve switch that indicates closure.
SentryPlus Alert technology detects abnormal relief valve discharge and, through the relay box, energizes the Solenoid bypass to close the control valve. The technology also includes a time delay to prevent false alarms from intermittent or nuisance discharge as well as an option for cellular network connectivity to generate alerts wirelessly for swift response.
To learn more visit: Flood Protection Backflow System
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PVS-7000
No results found
Model | Product Used On - Series or Model | Kit Contents |
---|---|---|
FP-FBF-BMS 2 1/2-10
Activation Kit |
</br>LF860 Large, LF866, LF880V, LF886V</br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
FP-FBF-CFS 2 1/2-10
Activation Kit |
</br>LF860 Large, LF866, LF880V, LF886V</br> |
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
FP-FBF-SA-FMS-2 1/2-10
Upgrade/Repair Kit |
</br>860 Large, 866, 880V</br> |
Flood Sensors, Nuts, Bolts</br> |