D870V-NRS-DC 2 1/2
Discontinued - Replaced By: LF870V-DNRS DC 2 1/2
Part of the 870V Series
Ordering Code: 2132D
UPC: 643925024241
2 1/2 In Ductile Iron Double Check Valve Backflow Preventer Assembly, Epoxy Coated, Domestic NRS Shutoffs, N Pattern
This 2 1/2 inch MasterSeries (R) configurable design double check valve backflow preventer assembly prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply due to backsiphonage and or backpressure. It is ideal for protection of non-health hazard cross-connections or containment at the service line entrance. This assembly consists of ductile iron fused epoxy coated body construction, two independent check valves, replaceable check seats, ball valve test cocks, and domestic non-rising stem resilient wedge gate valves. The maximum working pressure is 175 psi (12.1 bar).
Features
- Epoxy coated ductile iron body
- Domestic non-rising stem gate valves
- Multi configuration N and V body
- Domestic non-rising stem gate valves
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Double Check Valve Assembly |
| Body Finish | Epoxy Coated |
| Body Material | Ductile Iron |
| Body Pattern | N-Pattern |
| Brand | FEBCO |
| Buy American Act Compliant | YES |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | EPDM |
| EAN | 643925024241 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Non Rising Stem Gate Valve |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 12.00 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Non Rising Stem Gate Valve |
| Part Number | 2132D |
| Polymer Coating | Yes |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Stainless Steel |
| Series | 870V |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |