SmartStream UV
Standard UV System
Sales Channel: Dealer, Wholesale
SmartStream UV
Standard UV System
Sales Channel: Dealer, Wholesale
Features
- 2 gpm, 8 gpm, and 12 gpm systems
- Audible and visual alarms indicate lamp replacement/failure
- Highly polished 304 stainless steel reactor chamber
- Electrically grounded UV chamber
- High output and high efficiency 9,000-hour rated lamps
- NPT thread connections
- Strain relief for lamp power wire built into quartz sleeve nut
- Includes UV wall mounting clips
- Simple to size and install
- Universal power input 100V/60Hz
SmartStream® UV Disinfection Systems inactivate E. Coli and Hepatitis A Virus in water without using toxic chemicals. Designed for residential and light commercial applications, available models offer flow rates up to 12 gallons per minute, plus visual and audible alarms when the lamp needs replacement. Lamps are rated for 12 months of continuous service life and are easily replaceable.
To learn more visit: SmartStream UV
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SmartStream UV
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |
|
|
</br></br> |
</br> |