Chemical Distribution Is Critical to Battery Production
Orion® UHP PVDF and Whiteline™ PVDF piping systems are non-conductive and offer excellent resistance to a wide range of chemicals, ensuring durability, lower maintenance, and longevity in corrosive environments. PVDF accommodates thermal expansion and contraction without cracking or breaking. Compared to metal pipes, it is lightweight and easy to handle, which can reduce labor costs and installation time. Proper distribution of chemicals minimizes the risk of spills, leaks, and exposure to hazardous substances, ensuring a safe working environment. Ideal for mixing, batching control, dilution and storage lines.
Thermoplastic Pipe & Fittings for Transporting Chemicals
UHP PVDF
Maintains excellent chemical resistance at high temperatures. Extra smooth walls ensure free liquid flow. Joined with Butt Fusion method. Elbows, tees & couplings. Available in SDR-21 sizes from 20- 63mm.
Whiteline™ PVDF
Molded from Polyvinylidene fluoride, it does not contain plasticizers, pigments or other additives that could potentially contaminate the liquids being transported. Its chemical and impact resistant properties make it ideal for severe environments.
Isolation & Flow Control of Chemicals
Zero Static Valves
Diaphragm Valves
True Union Ball Valves
Gauge Guards
Ultra Pure Pressure Regulators
Quick Links
Ready to Get Started? Talk with an Expert!
Tell us about your project and one of our local battery plant experts will contact you.
By clicking submit, you agree to our Terms of Use and Privacy Policy.