Intelligent Monitoring Solutions
Watts Smart and Connected Solutions offer wired or cellular connection via mobile apps or your BAS/BMS to alert you of water leaks and overflows around equipment and fixtures, when a strainer basket is nearing the max limit or when a rooftop drain is clogged. Facility engineers are notified in real time, which helps them maintain your battery manufacturing plant proactively rather than reactively and prevent costly operational shut down.
Smart and Connected Technologies
Smart & Connected Strainers
Differential Pressure Monitoring
Differential pressure monitoring now available on Mueller duplex & wye strainers to detect when maintenance is needed to prevent downtime at your manufacturing plant. Maintain consistent flow and efficient system performance. Proactively perform strainer maintenance. Protect costly equipment from damage. Receive alerts via a wired or cellular connection with Syncta, the mobile app from Watts or your BAS/BMS.
IntelliStation® 2
Next Generation of Digital Mixing
Smart & Connected Relief Valve
Discharge Sensor
SentryPlus Alert®
RPZ Backflow Prevention Flood Protection
Advanced protection of RPZ backflow preventers come with the possibility of discharge through the relief valve. SentryPlus Alert® detects potential flood conditions, automatically shuts down the water supply, and issues multi-channel alerts so facility managers can take action ASAP. Not for use in fire prevention systems.
Leak Defense System Valve
Wired and Wireless Water Leak Detection
Connected Roof System
Water Level & Temperature Detection
Minimize risk of damage, increase safety, predict maintenance, and reduce costs while increasing the lifetime of your data center’s roof. Wireless Connected Roof Monitors detect water levels and temperatures across the rooftop and send alerts of drain clogging or ponding ASAP through the visual or acoustic alarm of the Connected Roof Gateway. Easy-to-install. Can be integrated with a BMS.
FloodSafe®
Water Heater Flood Prevention
The Floodsafe® Water Detector Shutoff automatically shuts off the water supply and power source to the water heaters in your data center if a leak is detected. The unit provide visual and audible alerts so repairs can be arranged without delay. No special pipiong required. And the system can be paired with your BMS.
Ames
Fire Tamper Switches
Select Ames backflow preventers come with factory integrated, UL/FM certified, fire tamper detection. Eliminates hand-assembly, manual field installations, and error associated with installing aftermarket tamper (supervisory) switches on existing backflow preventers.
Quick Links
Ready to Get Started? Talk with an Expert!
Tell us about your project and one of our local battery plant experts will contact you.
By clicking submit, you agree to our Terms of Use and Privacy Policy.