Plumbing, Hot Water & HVAC Systems
Watts Comprehensive Valve Portfolio for plumbing, hot water and HVAC applications are designed to enhance the operation of environmentally sustainable EV battery manufacturing plants by regulating and balancing water temperature and pressure, reducing water consumption, and decreasing equipment energy usage. Our Pre-Engineered Valve Stations are assembled to match your requirements and save on labor.
Cross Connection, Flow Control & Thermostatic Mixing Products
Backflow Preventers
Prevent risks to drinking water quality from backflow contamination at all cross-connections. Watts offers the largest selection of backflow prevention solutions for any application.
Automatic Control Valves
Commercial ACVs control water flow to maintain constant level in tanks by automatically reducing upstream pressure to constant downstream pressure for uninterrupted water service during emergencies.
Balancing Valves
Used to maintain flow conditions so control valves function properly in HVAC systems. Balancing wide temperature variations among rooms helps decrease energy needs and increase cost-efficiency.
Ball Valves
Quarter-turn ball valves control the on-off flow of cooling water to cool data centers. Available in a range of sizes, materials, and connection types
Butterfly Valves
Commercial and industrial strength wafer and lug butterfly valves offered in a range of sizes, performance ratings, and actuation options.
Check Valves
Check valves are used when liquid must pass in only one direction for safety and reverse flow prevention. Available in a range of sizes, material construction, and functionality types
Gate Valve
Watts gate valves in multiple sizes and configurations. We offer specialized gate valves for hydronic cooling shutoff and distribution service.
Pressure Reducing Valves
Designed to regulate flow of water to dead-end services when flow is intermittent and changes rapidly and reduce pressure needs to the needs of supply plumbing fixtures.
Mixing Valves
Heating and Hot Water Solutions
High Efficiency Water Heaters
Boilers & Water Heaters
Flow Performance and Plumbing Products
Pre-Engineered Valve Stations
Labor Saving Solution Backflow preventers, meters, pressure regulators, ACVs, strainers, headers, and shutoff valves can be combined to match your requirements.
Dielectric Unions
Installed between pipes made from dissimilar metal to prevent accelerated corrosion and deterioration due to galvanic and stray current. Cast iron, lead free brass, iron, and steel materials.
Expansion Tanks
Absorbs the expansion forces and controls the pressure in heating and cooling systems. Excess water is contained in the heavy duty butyl bladder preventing tank corrosion and water logging issues.
Intelligent Monitoring
SentryPlus Alert™
RPZ Backflow Prevention Flood Protection
Advanced protection of RPZ backflow preventers come with the possibility of discharge through the relief valve. SentryPlus Alert™ detects potential flood conditions, automatically shuts down the water supply, and issues multi-channel alerts so facility managers can take action ASAP. Not for use in fire prevention systems.
Leak Defense System Valve
Wired and Wireless Water Leak Detection
FloodSafe®
Water Heater Flood Prevention
The Floodsafe® Water Detector Shutoff automatically shuts off the water supply and power source to the water heaters in your data center if a leak is detected. The unit provide visual and audible alerts so repairs can be arranged without delay. No special pipiong required. And the system can be paired with your BMS.
Smart & Connected Relief Valve
Discharge Sensor
IntelliStation® 2
Next Generation of Digital Mixing
Quick Links
Ready to Get Started? Talk with an Expert!
Tell us about your project and one of our local battery plant experts will contact you.
By clicking submit, you agree to our Terms of Use and Privacy Policy.