High-Purity Process Water Solutions
Our made-to-order UHP PVDF pipe & fittings extruded from Kynar® – a polyvinylidene fluoride resin – contain no plasticizers, pigments, or other additives that could potentially contaminate the water used during battery production. IR Contactless Butt Fusion provides user-friendly automated joining for pipe and components. For isolation, our UHP PVDF Zero Static Valves, Diaphragm Valves and True Union Ball Valves are used to control the flow on UPW lines. Ideal for water pre-treatment, cleaning & rinsing, return and storage lines, and chilled water & condensate systems.
Thermoplastic Pipe & Fittings for Ultrapure Process Water
UHP PVDF
Maintains excellent chemical resistance at high temperatures. Extra smooth walls ensure free liquid flow. Joined with Butt Fusion method. Elbows, tees & couplings. Available in SDR-21 sizes from 20- 63mm.
Whiteline™ PVDF
Molded from Polyvinylidene fluoride, it does not contain plasticizers, pigments or other additives that could potentially contaminate the liquids being transported. Its chemical and impact resistant properties make it ideal for severe environments.
Whiteline™ PPI
Manufactured from pure unpigmented virgin Type I homopolymer polypropylene, making it ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required.
Flow Control & Isolation of Ultrapure Process Water
Zero Static Valves
Divert fluids for Ultrapure Water (UPW) or chemical process systems. Joined with Butt Fusion method. PVDF.
Diaphragm Valves
Tested to 150 PSI at 73°F. Joined with Butt Fusion method. PVDF, PP.
True Union Ball Valves
Tested to 150 PSI at 73°F. Joined with Butt Fusion method. PVDF, PP.
Needle Valves
Used in applications where liquid must pass in only one direction for safety purposes and to prevent reverse flow. Available in a range of functionality, material construction, and sizes.
Gauge Guards
Heavy duty instrument isolator. Available with or without pressure or vacuum gauges. PVDF, PP. Ultrapure, zero deadleg instrument isolator with spigot connections.
Ultra Pure Pressure Regulators
PVDF body. Models offer highest flow performance in ultra-pure valve with 10-125 PSI, non-shutoff design with 5-100 PSI, and shutoff design with 5-100 PSI.
Quick Links
Ready to Get Started? Talk with an Expert!
Tell us about your project and one of our local battery plant experts will contact you.
By clicking submit, you agree to our Terms of Use and Privacy Policy.