880V-DOSY RP 6
Discontinued - Replaced By: LF880V-DOSY RP 6
Part of the 880V Series
Ordering Code: 2342D
UPC: 643925024562
6 IN Ductile Iron Reduced Pressure Zone Backflow Preventer Assembly, Domestic OSY Shutoff Valves, N-Pattern
This MasterSeries(R) 6 inch configurable reduced pressure zone backflow preventer assembly is designed to prevent the reverse flow of high hazard (toxic) fluids found in the water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is used in industrial plants, hospitals, morgues, mortuaries, and chemical plants and is also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants at the service line entrance. This assembly consists of an epoxy coated ductile iron body, domestic outside stem and yoke resilient seated gate valves, test cocks, spring loaded check valves and a pressure differential relief valve.
Features
- Ductile iron body
- Domestic outside stem and yoke gate valves
- Health hazard application
- No special tools required for servicing
- Field reversible relief valve
- Stainless steel springs
- EPDM elastomer discs
- Maximum working pressure 175 psi (12.1 bar)
- Temperature range is 32 degrees F to 140 degrees F (0 degrees C to 60 degrees C)
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Epoxy Coated |
Body Material | Ductile Iron |
Body Pattern | N-Pattern |
Brand | FEBCO |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
Disc Material | EPDM |
EAN | 643925024562 |
Elbow Fitting | Yes |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 150 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 2342D |
Polymer Coating | Yes |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 880V |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | MasterSeries(R) |