A200-VB 2
This 2 IN series A200 anti-siphon pressure vacuum breaker backflow preventer helps prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of bronze body construction, silicone rubber check valve disc, plastic check valve seat, stainless steel springs, a bonnet with silicone rubber O-ring seal, a lightweight plastic disc float, lever handle shutoff, and test cocks for winterization draining. It is ideal in health hazard continuous pressure applications such as irrigation systems and industrial process water systems where the water enters the equipment at or below its flood rim. Maximum pressure is 150 psi (10 bar).
Features
- Bronze body for durability
- Designed for minimum head loss
- Female NPT inlet and outlet with quarter turn shutoffs
- Internal parts serviceable in line from top of unit
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Bronze |
| Body Material | Bronze |
| Body Pattern | Does Not Apply To Product |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | YES |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Silicone |
| EAN | 098268813135 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0387233 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Seat Material | Silicone |
| Series | A200 |
| Strainer | No |
| Technologies | Does Not Apply To Product |