A200
Series A200 Anti-Siphon Pressure Vacuum Breakers prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of bronze body construction, silicone rubber check valve disc, plastic check valve seat, stainless steel springs, a bonnet with silicone rubber O-ring seal, a lightweight plastic disc float, tee handle or lever handle shutoffs, and test cocks for winterization draining. Series A200 is ideal in health hazard continuous pressure applications such as irrigation systems and industrial process water systems where the water enters the equipment at or below its flood rim. Maximum Pressure:150psi (10 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific A200
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
ARK A200-B 1
Bonnet Kit |
</br>A200</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
ARK A200-CK 1
Check Kit |
</br>A200</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
ARK A200-RT 1
Rubber Parts Kit |
</br>A200</br> |
Vent Seal, Check Disc and Bonnet O-ring</br> |
|
ARK A200-S 1
Seat Kit |
</br>A200</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
ARK A200-V 1
Vent Float Kit |
</br>A200</br> |
Float Vent Disc Assembly, Bonnet O-ring</br> |
|
ARK A200-B 1 1/2-2
Bonnet Kit |
</br>A200</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
ARK A200-CK 1 1/2-2
Check Kit |
</br>A200</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
ARK A200-RT 1 1/2-2
Rubber Parts Kit |
</br>A200</br> |
Vent Seal, Check Disc and Bonnet O-ring</br> |
|
ARK A200-S 1 1/2-2
Seat Kit |
</br>A200</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
ARK A200-V 1 1/2-2
Vent Float Kit |
</br>A200</br> |
Float Vent Disc Assembly, Bonnet O-ring</br> |
|
ARK A200-CK
Check Kit |
</br>A200</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
ARK A200-RT
Rubber Parts Kit |
</br>A200</br> |
Vent Seal, Check Disc and Bonnet O-ring</br> |
|
ARK A200-S
Seat Kit |
</br>A200</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
ARK A200-V
Vent Float Kit |
</br>A200</br> |
Float Vent Disc Assembly, Bonnet O-ring</br> |
|
ARK A200-B 1/2-3/4
Bonnet Kit |
</br>A200</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
ARK A200-CK 1/2-3/4
Check Kit |
</br>A200</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
ARK A200-RT 1/2-3/4
Rubber Parts Kit |
</br>A200</br> |
Vent Seal, Check Disc and Bonnet O-ring</br> |
|
ARK A200-S 1/2-3/4
Seat Kit |
</br>A200</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
ARK A200-V 1/2-3/4
Vent Float Kit |
</br>A200</br> |
Float Vent Disc Assembly, Bonnet O-ring</br> |