Mission-Critical: Protect Your Staff & Equipment

For Fire Protection Systems, Watts UL Classified, UL Listed, and FM approved plumbing and flow control products enable ease of connection, installation, and maintenance of your data center’s fire sprinkler/suppression system. Our backflow preventers protect your water system. Gear-operated ball valves provide on/off control. Automatic control valves help reduce and relieve pressure. Strainers keep debris from impacting the performance of your systems. And our in-building risers make installation easier and faster.

SpecHUB

Build Your Spec in Under 5 Minutes

Learn More

Cross Connection and Flow Control Products

007M1DCDA_OSY_1366x768

Backflow Preventers

All stainless steel construction provides superior corrosion resistance and minimum to low head loss while ensuring maximum possible water pressure after the fire protection backflow preventer.

View All Products
  LFAFBV_1366x768

Gear Operated Ball Valves

Our NFPA13-compliant lead-free, slow-close ball valves are ideal for fire-suppression system isolation. Integrated reversible supervisory switches make wiring access easier.

View Product
  910gf_grooved-red-sideview_1366x768

Automatic Control Valves

Fire pump pressure-relieving or sustaining ACVs open when inlet pressure is above the field adjustable set point.

View All Products
  m100d-a_1366x768

Deluge Valves

Pneumatic hydraulic electric actuated deluge valves are UL Listed approved with the fire protection service. Design and features assure accurate control, dependable performance, and long life.

View All Products
  1000SS-DCV-CFM_0690973_1366x768

Detector Check Valves

Series 1000SS Detector Check Valves detect any leakage or unauthorized use of water from fire or automatic sprinkler systems.

View Product
  FP53L_1366x768

Pressure Relief Valves

Designed for use in fire protection grid systems to provide protection against excessive water pressure caused by thermal expansion or line surge.

View All Products

Water Supply and Particulate Filtration Products

  InBuildingRiser_1366x768

In-Building Risers

Labor Saving Solution Connect main water supply to building fire suppression system. Fittings pass under foundation without joints and extend up through floor making installations easier and faster..

View All Products
  7001_1366x768

Fire Strainers

Watts UL and FM approved strainers are a must-have accessory to protect critical fire system equipment from debris and fouling.

View Product

Intelligent Monitoring

Ames
Fire Tamper Switches

Select Ames backflow preventers come with factory integrated, UL/FM certified, fire tamper detection. Eliminates hand-assembly, manual field installations, and error associated with installing aftermarket tamper (supervisory) switches on existing backflow preventers.

View All Products

Quick Links

Ready to Get Started? Talk with an Expert!



Tell us about your project and one of our local data center experts will contact you.



By clicking submit, you agree to our Terms of Use and Privacy Policy.