LF800M4FR
Lead Free* Freeze Resistant Pressure Vacuum Breaker Backflow Preventers with Freeze Sensor
LF800M4FR
Lead Free* Freeze Resistant Pressure Vacuum Breaker Backflow Preventers with Freeze Sensor
Features
- Sensor on PVB signals when temperature nears the freezing point
- Freeze alerts help extend use of the PVB device by reducing damage and repair
- Available freeze sensor connection kit to activate a monitoring system that trigger alerts for low and freezing temperatures
- Unique built-in relief valve in plastic float protects assembly during sudden freeze conditions by relieving pressure caused by ice
- Replaceable plastic seat
- Test cocks are positioned for easy testing and winterization
- O-ring bonnet seal reduces possibility of fouling
- Lead Free cast copper silicon alloy body construction, silicone rubber check valve disc, plastic check valve seat, stainless steel springs, and a lightweight plastic disc float
- Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS)
Series LF800M4FR Lead Free* freeze resistant pressure vacuum breakers include a freeze sensor for use with SentryPlus Alert® technology to signal facility personnel when temperature nears and reaches the freezing point. Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS).
This series prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. Ideal for continuous pressure health hazard applications where exposure to sudden freezing conditions can occur in irrigation systems and industrial process water systems. Maximum Pressure: 150 psi (10.3 bar), Minimum Pressure: 15 psi (55kPa).
To learn more visit: https://www.watts.com/freeze-detection
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF800M4FR
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-BF-WiFi/BMS/IMS-FZ
Activation Kit |
</br>800M4FR, LF800M4FR, 800M4QT, LF800M4QT, 007, 007M1DCDA, LF007, SS007</br> |
Freeze Sensor in Mounting Clip, Standalone Sensor, Activation Module, 2 Wire Nuts, Mounting Hardware, Power Adapter, Quick Start Guide</br> |
|
RETRO 800M4-FR 1
Retrofit Kit |
</br>800M4QT</br> |
Float Disc Assembly, Vent Spring, Bonnet, Bonnet O-ring</br> |
|
RK 800M4-B 1
Bonnet Kit |
</br>LF800M4QT, 800M4QT</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
RK 800M4-CK 1
Check Kit |
</br>LF800M4QT, 800M4QT</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
RK 800M4-FR-V
Vent Float Kit |
</br>LF800M4QT, 800M4QT</br> |
Float Disc Assembly, Vent Spring, Bonnet O-ring</br> |
|
RK 800M4-RT 1
Rubber Parts Kit |
</br>LF800M4QT, 800M4QT</br> |
Vent Seal, Check Disc and Bonnet O-ring</br> |
|
RK 800M4-S 1
Seat Kit |
</br>800M4QT</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
RK 800M4-T 1
Total Repair Kit |
</br>LF800M4QT, 800M4QT</br> |
Check Valve Repair Kit, Vent Float Repair Kit, Bonnet Assembly Repair Kit, Seat Repair Kit</br> |
|
RK 800M4-V 1
Vent Float Kit |
</br>LF800M4QT, 800M4QT</br> |
Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring</br> |
|
RETRO 800M4-FR 1/2-3/4
Retrofit Kit |
</br>800M4QT</br> |
Float Disc Assembly, Vent Spring, Bonnet, Bonnet O-ring</br> |
|
RK 800M4-B 1/2-3/4
Bonnet Kit |
</br>LF800M4QT, 800M4QT</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
RK 800M4-CK 1/2-3/4
Check Kit |
</br>LF800M4QT, 800M4QT</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
RK 800M4FRV 1/2-3/4
Vent Float Kit |
</br>800M4QT</br> |
Float Disc Assembly, Vent Spring, Bonnet O-ring</br> |
|
RK 800M4-RT
Rubber Parts Kit |
</br>LF800M4QT, 800M4QT</br> |
Vent Seal, Check Disc and Bonnet O-ring</br> |
|
RK 800M4-S 1/2-3/4
Seat Kit |
</br>800M4QT</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
RK 800M4-T 1/2-3/4
Total Repair Kit |
</br>800M4QT</br> |
Check Valve Repair Kit, Vent Float Repair Kit, Bonnet Assembly Repair Kit, Seat Repair Kit</br> |
|
RK 800M4-V 1/2-3/4
Vent Float Kit |
</br>LF800M4QT, 800M4QT</br> |
Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring</br> |
|
FP-BF-BMS-IMS-FZ
Activation Kit |
</br>007, 007M1DCDA, LF007, SS007, 800M4FR, LF800M4FR, 800M4QT, LF800M4QT</br> |
Freeze Sensor in Mounting Clip, Activation Module with Mounting Hardware, 2 Wire Nuts, Power Adapter</br> |
|
RETRO 800M4-FR 1 1/4-2
Retrofit Kit |
</br>800M4QT</br> |
Float Disc Assembly, Vent Spring, Bonnet, Bonnet O-ring, Hood and Screws</br> |
|
RK 800M4-B 1 1/4-2
Bonnet Kit |
</br>LF800M4QT, 800M4QT</br> |
Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw</br> |
|
RK 800M4-CK 1 1/4-2
Check Kit |
</br>800M4QT</br> |
Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring</br> |
|
RK 800M4-FR-V 1 1/4-2
Vent Float Kit |
</br>800M4QT</br> |
Float Disc Assembly, Vent Spring, Bonnet O-ring</br> |
|
RK 800M4-RT 1 1/4-2
Rubber Parts Kit |
</br>LF800M4QT, 800M4QT</br> |
Vent Seal, Check Disc and Bonnet O-ring</br> |
|
RK 800M4-S 1 1/4-2
Seat Kit |
</br>800M4QT</br> |
Seat, Seat O-ring, Bonnet O-ring</br> |
|
RK 800M4-T 1 1/4-2
Total Repair Kit |
</br>LF800M4QT, 800M4QT</br> |
Check Valve Repair Kit, Vent Float Repair Kit, Bonnet Assembly Repair Kit, Seat Repair Kit</br> |
|
RK 800M4-V 1 1/4-2
Vent Float Kit |
</br>LF800M4QT, 800M4QT</br> |
Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring</br> |