5000SS-DOSY-CFM 2 1/2
Discontinued - Replaced By: 5000SS-DOSY-CFM-FS 2 1/2
Part of the 5000SS Series
Ordering Code: 0692710
UPC: 737733019374
Lead Free: NO
2 1/2 In SS Reduced Pressure Detector Backflow Preventer Assembly, Domestic OSY Shutoffs, Cam-Check Valves, Cubic Feet Meter
This 2 1/2 inch stainless steel reduced pressure detector backflow preventer assembly is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and from other contaminants found at the service line entrance. This compact modular design with a single access cover for easy maintenance consists of a short lay length lightweight stainless steel body, domestic outside stem and yoke resilient seated gate valves, test cocks, thermoplastic cam-check valves, a corrosive resistant stainless steel bottom mounted relief valve and a cubic feet per minute metered bypass to detect underground leaks and unauthorized water use.
Features
- Stainless steel body
- Cubic feet per minute meter
- Health hazard application
- No special tools required for servicing
- Stainless steel relief valve features a balanced rolling diaphragm to eliminate sliding seals and lower maintenance costs
- Compact design allows for small enclosures to be used
- Thermoplastic cam-check valves with stainless steel hinge pins, cam arm, and cam bearing
- Short end to end dimensions makes retrofit easy
- Stainless steel construction provides long term corrosion resistance and maximum strength
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Detector Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Bypass | Yes |
| Bypass Size | 3/4 IN |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 737733019374 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0692710 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Series | 5000SS |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |