5000SS
5000SS
Features
- Sensor on the relief valve for flood detection
- Meter detects underground leaks and unauthorized water usage
- Stainless steel relief valve features balanced rolling diaphragm to reduce maintenance costs and eliminate sliding seats
- Maximum Working Pressure: 175 psi (12.06 bar)
- Cam-check assembly provides low head loss
- Short lay length is ideal for retrofit installations
- Ideal for installation on fire protection systems
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
Nexa pairs integrated sensing hardware with free, upgradable software to empower facilities with unprecedented visibility and control over their water systems, helping teams protect assets, deliver consistent performance, and drive measurable ROI.
Learn more about Nexa
Series 5000SS reduced pressure zone assembly backflow preventers feature a flood sensor using SentryPlus Alert® technology to detect continuous discharge from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS-485 Modbus or the Nexa® platform through Wi-Fi.
This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for containment at the service line entrance. Its compact modular design facilitates maintenance and assembly access. Check with local water authorities for installation requirements.
To learn more visit: https://www.watts.com/floodprotectionsystem
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - How to Activate Your Flood Detection System
Learn how to quickly register, activate, and test your SentryPlus Flood Sensor Upgrade Kit using the Syncta platform for seamless automated flood protection and customizable alerts.
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 5000SS
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-BF-BMS 2 1/2-10
Activation Kit |
</br>009, LF009, LFU009, SS009, U009, 909, LF909, 909RPDA, LF919, 957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-BF-CFS 2 1/2-10
Activation Kit |
</br>009, LF009, 909, LF909, 909RPDA, LF919, 957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
FP-BF-SA-994/957/AMES-2 1/2-12
Upgrade/Repair Kit |
</br>994, 994RPDA, 957, 957RPDA, LF957RPDA, 4000SS, 5000SS, C400, C500, LFC500</br> |
Flood Sensor with 2 Mounting Bolts</br> |
|
SCM-BF-CONN KIT
Activation Kit |
</br>Watts 009/LF009, LF909, LF919, 909RPDA, 957, 957RPDA, 994, 994RPDA; Ames C400, C500, 5000SS, 4000SS, FEBCO LF860, 825Y, LF825Y, LF866, LF880V, LF886V</br> |
Sensor Control Monitor, Power Adapter, Mounting Feet, and Quick Start Guide</br> |
|
ARK 4000SS/5000SS-CK1 2 1/2-4
First Check Kit |
4000SS, 5000SS</br></br> |
First Check Assembly, Check O-ring, (4) Retaining Nuts and Lube</br> |
|
ARK 4000SS/5000SS-CK1 RS 2 1/2-4
First Check Kit |
4000SS, 5000SS</br></br> |
First Check Assembly, Check O-Ring, 4 Retaining Nuts And Lube</br> |
|
ARK 4000SS/5000SS-CK2 2 1/2-4
Second Check Kit |
4000SS, 5000SS</br></br> |
Second Check Assembly, Check O-ring, (4) Retaining Bolts and Lube</br> |
|
ARK 4000SS/5000SS-CK2 RS 2 1/2-4
Second Check Kit |
4000SS, 5000SS</br></br> |
Second Check Assembly, Check O-Ring, 4 Retaining Bolts And Lube</br> |
|
ARK 4000SS/5000SS-RV
Relief Valve Rubber Parts Kit |
4000SS, 5000SS</br></br> |
RV Diaphragm, Piston, RV Disc, RV Disc O-ring and Lube</br> |
|
ARK 4000SS/5000SS-VT
Complete Rubber Parts Kit |
4000SS, 5000SS</br></br> |
Complete RV, RV O-ring and Lube</br> |
|
ARK SS-C 2 1/2-4
Cover Kit |
</br>4000SS, 5000SS</br> |
Groove Coupler, Gasket</br> |
|
FP-RFK-BF-BMS-CFS 2 1/2-10
Activation Kit |
</br>957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Flood Sensor, Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-RFK-BF-CFS 2 1/2-10
Activation Kit |
</br>957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Flood Sensor, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
ARK 4000SS/5000SS-CK1 6
First Check Kit |
4000SS, 5000SS</br></br> |
First Check Assembly, Check O-ring, (4) Retaining Nuts and Lube</br> |
|
ARK 4000SS/5000SS-CK1 RS 6
First Check Kit |
4000SS, 5000SS</br></br> |
First Check Assembly, Check O-Ring, 4 Retaining Nuts And Lube</br> |
|
ARK 4000SS/5000SS-CK2 6
Second Check Kit |
4000SS, 5000SS</br></br> |
Second Check Assembly, Check O-ring, (4) Retaining Bolts and Lube</br> |
|
ARK 4000SS/5000SS-CK2 RS 6
Second Check Kit |
4000SS, 5000SS</br></br> |
Second Check Assembly, Check O-Ring, 4 Retaining Bolts And Lube</br> |
|
ARK SS-C 6
Cover Kit |
</br>4000SS, 5000SS</br> |
Groove Coupler, Gasket</br> |