C500-DOSY-C 2 1/2
This Colt(TM) 2 1/2 inch stainless steel reduced pressure detector backflow preventer assembly is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as health hazards such as on fire sprinkler systems and from other contaminants found at the service line entrance. This compact modular design with a single access cover for easy maintenance consists of a stainless steel body with a quick access sleeve, link check valves, domestic outside stem and yoke resilient seated gate valves, test cocks, and a corrosive resistant bottom mounted pressure relief valve. The valve comes furnished with a cubic feet per minute meter to detect underground leaks and unauthorized water use.
Features
- Stainless steel housing and sleeve
- Cubic feet per minute meter
- Health hazard application
- No special tools required for servicing
- Bottom mounted stainless steel relief valve
- Compact design allows for small enclosures to be used
- Torsion spring check modules
- Groove couplings allow for easy installation and pipe alignment
- UL and FM outside stem and yoke resilient seated gate valves
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Detector Assembly |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Straight |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
Bypass | Yes |
Bypass Size | 3/4 IN |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 737733017288 |
Elbow Fitting | Yes |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 2 1/2 IN |
Inlet Connection Size-Metric | 65 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | CFM |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 2 1/2 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0206407 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Rubber |
Series | C500 |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | Colt |
Literature
-
- Brochure - Ames Flow Control For Fire Protection
- Flyer - Ames Colt and Maxim Series
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - BMS Sensor Retrofit Connection Kit - 994, 957, 957RPDA, LF957RPDA, C400, C500, LFC500, 4000SS, 5000SS
- Installation Instructions - C400, C500, LFC500 (Sizes 2 1/2 to 10 IN)
- Installation Instructions - Cellular Sensor Retrofit Connection Kit - 994, 957, 957RPDA, LF957RPDA, C400, C500, LFC500, 4000SS, 5000SS
- Sell Sheet - Retrofit-Spool Simple Order Form - C200,C300,C400,C500,LFC300,M200,M400,LFM300,LFM500
- Specification Sheet - C500
- Specification Sheet - C500 (French)
- Specification Sheet - C500 (Spanish)
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)
- Specification Sheet - Relief Valve Discharge Rates
- Specification Sheet - Shutoff Valve Options