860L-DN32-BSP-LG-RPZ
This 1 1/4 inch reduced pressure zone backflow preventer assembly prevents the reverse flow of contaminated water from entering into the potable water supply due to backsiphonage and or backpressure. This assembly without shutoff valves, consists of a bronze body with British standard pipe (BSP) end connections, two in-line independent check valves, replaceable check seats with an intermediate relief valve, and ball valve test cocks. It is ideal for protection of health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. The maximum working pressure is 175 psi (12.06 bar).
Features
- Bronze body with top entry access
- In-line poppet checks
- Short lay length
- Replaceable seats and discs
- Top mounted test cocks
- Stainless steel spring
- Maximum working pressure is 175 psi (12.1 bar)
- Hydrostatic test pressure is 350 psi (24.1 bar)
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Rough Bronze |
| Body Material | Bronze |
| Body Pattern | Straight |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | Yes |
| Disc Material | Silicone |
| EAN | 098268432107 |
| Hazard Protection Level | Health Hazard |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Lead Free | NO |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Part Number | 860FLG30 |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Plastic |
| Series | 860 Small |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |