860 Small
860 Small
Features
- Sensor on relief valve for flood detection
- Flood alerts feature available with add-on connection kit, compatible with BMS and cellular communication
- Suitable for use in industrial plants, hospitals, morgues, mortuaries, chemical plants, irrigation systems, boiler feed, and water lines
- Primarily application for potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
- In-line serviceable assembly requiring no special tools
- Protects potable water against cross-connection contamination with high hazard (toxic) fluids in water services
- Standard assembly with ball valves or union end ball valves
- End connection specified NPT ANSI / ASME B1.20.1
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
FEBCO Series 860 Small reduced pressure zone assemblies feature a flood sensor using SentryPlus Alert® technology to detect continuous discharge from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS-485 Modbus or the Nexa® platform through Wi-Fi.
This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for non-potable service applications such as irrigation, fire line, or industrial processing. Small diameter sizes 1/2 to 2 inch.
To Learn more visit: https://www.watts.com/floodprotectionsystem
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - How to Activate Your Flood Detection System
Learn how to quickly register, activate, and test your SentryPlus Flood Sensor Upgrade Kit using the Syncta platform for seamless automated flood protection and customizable alerts.
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 860 Small
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-RFK-FBF-BMS-CFS-1/2-2
Activation Kit |
</br>860 Small, LF860 Small</br> |
2 Flood Sensors, Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-RFK-FBF-CFS-860-1/2-2
Activation Kit |
</br>860 Small, LF860 Small</br> |
2 Flood Sensors, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
FRK 850/850U/860/860U/880-CK2 1 1/4-2
Check Kit |
</br>850, 850U, 860, 860U, 880</br> |
2nd Check DC Module Assembly</br> |
|
FRK 850/850U/860/860U/880-P 1 1/4-2
Poppet Kit |
</br>850, 850U, 860, 860U, 880</br> |
Poppet Assembly</br> |
|
FRK 850/850U/860/860U/880-RC3 1 1/4-2
Check Module Rubber Kit |
</br>850, 850U, 860, 860U, 880</br> |
2 Seat O-rings, 2 Seat Discs, Cover O-ring, Tail O-ring</br> |
|
FRK 860/860U/880-CK1 1 1/4-2
Check Kit |
</br>860, 860U, 880</br> |
1st Check RP Module Assembly</br> |
|
FRK 860/860U/880-RT 1 1/4-2
Complete Rubber Parts Kit |
</br>860, 860U, 880</br> |
All Rubber Parts</br> |
|
FRK 860/860U/880-RV 1 1/4-2
Relief Valve Rubber Parts Kit |
</br>860, 860U, 880</br> |
2 Slip Rings, Outer Diaphragm, Diaphragm, Seat Disc, Seat Ring, Gasket</br> |
|
FRK 860/880V-VT 2 1/2-10 INT ASSY
Relief Valve Internal Module Kit |
</br>860 Large, 880V</br> |
Module Assembly, Outer Diaphragm</br> |
|
FRK 860/880V-VT 2 1/2-10 TOTAL
Relief Valve Kit |
</br>860, 880V</br> |
Seat Ring, 2 O-rings, Outer/Inner Diaphragm, Sensing Line Gasket, Retainer, Main Guide, Flow Screw, Slip Ring, Seat Disc, Aux Guide, Flow Washer, Stem and Spring</br> |
|
FRK 860-VT
Relief Valve Kit |
</br>860</br> |
Main Assembly with Internals, Seat Ring, Elbow, 3 O-rings, Sensing Line Gasket, Extension, 8 Bolts, 8 Nuts, 4 Washers</br> |
|
FRK 880V
Relief Valve Rubber Parts Kit |
</br>860 Large, 880V</br> |
2 O-rings, Outer/Inner Diaphragm, Seat Disc, Sensing Line Gasket</br> |
|
LFFRK 850/860-C 1 1/4-2
Cover Kit |
</br>850, 860</br> |
</br> |
|
LFFRK860-VT 1 1/4-2
Total Relief Valve Kit |
</br>860</br> |
</br> |
|
SCM-BF-CONN KIT
Activation Kit |
</br>Watts 009/LF009, LF909, LF919, 909RPDA, 957, 957RPDA, 994, 994RPDA; Ames C400, C500, 5000SS, 4000SS, FEBCO LF860, 825Y, LF825Y, LF866, LF880V, LF886V</br> |
Sensor Control Monitor, Power Adapter, Mounting Feet, and Quick Start Guide</br> |
|
FRK 850/850U/860/860U/880 1/2-3/4
Check Kit |
</br>850, 850U, 860, 860U, 880</br> |
2nd Check DC Module Assembly</br> |
|
FRK 850/850U/860/860U/880-P 1 1/2-3/4
Poppet Kit |
</br>850, 860, 880</br> |
Poppet Assembly</br> |
|
FRK 850/850U/860/860U/880-RC3 1/2-3/4
Check Module Rubber Kit |
</br>850, 850U, 860, 860U, 880</br> |
2 Seat O-rings, 2 Seat Discs, Cover O-ring, Tail O-ring</br> |
|
FRK 860/860U/880-CK1 1/2-3/4
Check Kit |
</br>860, 860U, 880</br> |
1st Check RP Module Assembly</br> |
|
FRK 860/860U/880-RT 1/2-3/4
Complete Rubber Parts Kit |
</br>860, 860U, 880</br> |
All Rubber Parts</br> |
|
FRK 860/860U/880-RV 1/2-1
Relief Valve Rubber Parts Kit |
</br>860, 860U, 880</br> |
2 Slip Rings, Outer Diaphragm, Diaphragm, Seat Disc, Seat Ring, Gasket</br> |
|
FRK 860/860U/880-VT 1/2-1
Relief Valve Kit |
</br>860, 860U, 880</br> |
Cover and Diaphragm Assembly, Spring, Seat Ring, Gasket</br> |
|
LFFRK 850/860-C 1/2-3/4
Cover Kit |
</br>850, 860</br> |
</br> |
|
LFFRK860-VT 1/2-1
Total Relief Valve Kit |
</br>860</br> |
</br> |
|
FP-FBF-BMS 1/2-2
Activation Kit |
</br>860 Small, LF860 Small, 825Y, LF825Y, LF860 Large, LF866, LF880V, LF886V</br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-FBF-CFS 1/2-2
Activation Kit |
</br>861 Small, LF860 Small, 825Y, LF825Y, LF860 Large, LF866, LF880V, LF886V</br> |
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
FP-FBF-SA-860-1-2
Upgrade/Repair Kit |
</br>860 Small, LF860 Small</br> |
Flood Sensor</br> |
|
FRK 850/850U/860/860U/880-CK4 1
Check Kit |
</br>850, 850U, 860, 860U, 880</br> |
2nd Check DC Module Assembly</br> |
|
FRK 850/850U/860/860U/880-P 1
Poppet Kit |
</br>850, 850U, 860, 860U, 880</br> |
Poppet Assembly</br> |
|
FRK 850/850U/860/860U/880-RC3 1
Check Module Rubber Kit |
</br>850, 850U, 860, 860U, 880</br> |
2 Seat O-rings, 2 Seat Discs, Cover O-ring, Tail O-ring</br> |
|
FRK 860/860U/880-CK1 1
Check Kit |
</br>860, 860U, 880</br> |
1st Check RP Module Assembly</br> |
|
FRK 860/860U/880-RT 1
Complete Rubber Parts Kit |
</br>860, 860U, 880</br> |
All Rubber Parts</br> |
|
LFFRK 850/860-C 1
Cover Kit |
</br>850, 860</br> |
</br> |
|
FP-FBF-SA-860-1/2-3/4
Upgrade/Repair Kit |
</br>860 Small, LF860 Small</br> |
Flood Sensor</br> |