LF825Y 1 1/4
Discontinued - Replaced By: LF825Y-QT-FS 1 1/4
Part of the LF825Y Series
Ordering Code: 0683008
UPC: 098268455298
Lead Free: YES
1 1/4 IN Lead Free Bronze Reduced Pressure Zone Backflow Preventer Assembly, Quarter Turn Shutoff, Y Pattern
This 1 1/4 inch lead free Y pattern reduced pressure zone backflow preventer assembly is designed to prevent the reverse flow of high hazard (toxic) fluids found in the water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is used in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants and is also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection. This assembly consists of a lead free body, threaded quarter turn ball valves, test cocks, spring loaded Y pattern check valves, and one hydraulically dependent differential relief valve.
Features
- Designed to keep high-hazard (toxic) fluids from entering potable water systems serving industrial plants, hospitals, morgues, mortuaries and chemical plants
- Also ideal for irrigation systems, boiler feeds and other installations requiring maximum protection
- This product includes a durable lead-free body; threaded quarter-turn ball valves; test cocks; spring -loaded Y pattern check valves and one hydraulically dependent differential relief valve
- Built of lead-free bronze and cast-copper silicon alloy for durability
- Modular relief valve allows for easy maintenance, while replaceable seat rings ensure longer valve life
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Cast Copper Silicon Alloy |
| Body Material | Lead Free Bronze |
| Body Pattern | Y-Pattern |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Nitrile |
| EAN | 098268455298 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Outlet Thread Type | FPT |
| Part Number | 0683008 |
| Polymer Coating | No |
| Pressure Operation | Does Not Apply To Product |
| Protection Type | Backpressure |
| Series | LF825Y |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |