LF825Y-QT HD 3/4
This 3/4 inch lead free Y pattern reduced pressure zone backflow preventer assembly is designed to prevent the reverse flow of high hazard (toxic) fluids found in the water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is used in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants and is also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection. This assembly consists of a lead free body, threaded quarter turn ball valves, test cocks, spring loaded Y pattern check valves, and one hydraulically dependent differential relief valve.
Features
- Lead Free Construction
- Modular relief valve for easy maintenance
- Replaceable seat rings for longer valve life
- NPT end connection
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Material | Lead Free Bronze |
Brand | FEBCO |
Buy American Act Compliant | NO |
EAN | 098268083781 |
Hazard Protection Level | Health Hazard |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Swivel Joint |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Lead Free | YES |
Part Number | 0950013 |
Series | LF825Y |
Technologies | Does Not Apply To Product |
Tradename | None |
Literature
-
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - 825Y
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit - 825Y, 825YA, LF825Y, LF825YA
- Installation Instructions - Cellular Flood Sensor Retrofit Connection Kit - 825Y, 825YA, LF825Y, LF825YA
- Maintenance Manual - 825Y, 825YA, 825YD, 826YD, LF825Y, LF825YA
- Maintenance Manual - Freeze Protection Instructions - 825Y, LF825Y
- Specification Sheet - Flood Sensor Connection Kit - FEBCO
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (French)
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (Spanish)
- Specification Sheet - LF825Y
- Specification Sheet - LF825Y (French)
- Specification Sheet - LF825Y (Spanish)