LFU860-QT 1
This 1 inch lead free reduced pressure zone backflow preventer assembly is designed to prevent the reverse flow of high hazard (toxic) fluids found in the water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is used in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants and it is also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection. This assembly consists of a lead free bronze body, threaded quarter turn ball valves with union connections, top mounted test cocks, spring loaded check valves, and a pressure differential relief valve.
Features
- Lead free bronze body
- Union end connection
- Quarter turn shutoff valves
- Replaceable seats and discs
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Copper Silicon Alloy |
Body Material | Lead Free Bronze |
Body Pattern | Does Not Apply To Product |
Brand | FEBCO |
Buy American Act Compliant | NO |
Disc Material | Silicone |
EAN | 098268650006 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Joint |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Joint |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 0122971 |
Polymer Coating | No |
Pressure Operation | Does Not Apply To Product |
Protection Type | Does Not Apply To Product |
Series | LF860 Small |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |
Literature
-
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - 860, LF860
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit - 860 Small, LF860 Small
- Installation Instructions - Cellular Flood Sensor Retrofit Connection Kit - 860 Small, LF860 Small
- Maintenance Manual - 860, LF860, 860U sizes 1/2 - 2 IN
- Specification Sheet - Flood Sensor Connection Kit - FEBCO
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (French)
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (Spanish)
- Specification Sheet - LF860 Small
- Specification Sheet - LF860 Small (French)
- Specification Sheet - LF860 Small (Spanish)