876VST
Discontinued
MasterSeries N-Pattern Double Check Detector Assembly Backflow Preventers - Large Diameter
876VST
Discontinued
MasterSeries N-Pattern Double Check Detector Assembly Backflow Preventers - Large Diameter
Features
- Used on potable drinking water systems
- Protect against possible backpressure and backsiphonage conditions for non-health hazard applications
- Maximum Working Pressure: 175 psi
- For non-health hazard application in accordance with Local Governing Water Utility Code
The FEBCO MasterSeries 876VST Double Check Detector Assemblies are specifically designed to protect against possible backpressure and backsiphonage conditions for non-health hazard (i.e., pollutant) application in accordance with Local Governing Water Utility Code. This Backflow Assembly is primarily used on potable drinking water systems where Local Governing Code mandates protection from non-potable quality water being pumped or siphoned back into the potable water system. Maximum Working Pressure: 175psi (12.1 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 876VST
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FRK 850/856/870V/880V-BFBC
Bulkhead Fitting Kit |
</br>850, 856, 870V, 880V</br> |
Bulk Head Fitting, Gasket, Nut</br> |
|
FRK 850/856/870V/880V-BFC
Bulkhead Fitting Kit |
</br>850, 856, 870V, 880V</br> |
Bulk Head Fitting, Gasket, Nut</br> |
|
FRK 870/876V-RT 2 1/2-3
Complete Rubber Parts Kit |
</br>870, 876V</br> |
2 Seat Discs, 2 Seat Gaskets, 2 Cover O-rings, 2 Cover Bushings, Cover Plate Gasket and O-ring, 4 Bulk Head Gaskets</br> |
|
FRK 870/880 CBHF 2 1/2-3
Cover Assembly-Inlet |
</br>870, 880</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
FRK 880V
Relief Valve Rubber Parts Kit |
</br>8860, 880V</br> |
2 O-rings, Outer/Inner Diaphragm, Seat Disc, Sensing Line Gasket</br> |
|
LFFRK 85X/87X-RT 2 1/2-3
Complete Rubber Parts Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
LFFRK 850/870-CK4 856/876 CK1 860/880 CK2 2 1/2-3
Check Replacement Kit-Inlet |
</br>850, 870</br> |
</br> |
|
LFFRK 850-886V-D 2 1/2-3
Disc Kit |
</br>850, 856ST, 886V</br> |
</br> |
|
LFFRK 850-886V-S 2 1/2-3
Seat Ring/Arm Kit |
</br>856ST, 876VST, LF860, LF886</br> |
</br> |
|
LFFRK 8X6 ST-CK2 2 1/2-3
Check Kit |
</br>856ST, 876VST</br> |
</br> |
|
LFFRK 8X6 ST-SM CK2 SPR 2 1/2-3
Check Spring Kit |
</br>856ST, 876VST</br> |
</br> |
|
LFFRK 85X/87X-RT 4
Complete Rubber Parts Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
LFFRK 850/870-CK4 856/876 CK1 860/880 CK2 4
Check Replacement Kit-Inlet |
</br>850, 870</br> |
</br> |
|
LFFRK 850-880-SM2 DCDA 4
Check Spring Kit |
</br>850, 880</br> |
</br> |
|
LFFRK 850-886V-D 4
Disc Kit |
</br>850, 856ST, 886V</br> |
</br> |
|
LFFRK 850-886V-S 4
Seat Ring/Arm Kit |
</br>856ST, 876VST, LF860, LF886</br> |
</br> |
|
LFFRK 856/876V ST-CK2 4
Check Kit |
</br>856ST, 876VST</br> |
</br> |
|
LFFRK 856/876V ST-SM CK2 SPR 8X6 ST 4
Check Spring Kit |
</br>856ST, 876VST</br> |
</br> |
|
LFFRK 85X/87X-RT 6
Complete Rubber Parts Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
LFFRK 850/870-CK4 856/876 CK1 860/880 CK2 6
Check Replacement Kit-Inlet |
</br>850, 870</br> |
</br> |
|
LFFRK 850-880-SM2 DCDA 6
Check Spring Kit |
</br>850, 880</br> |
</br> |
|
LFFRK 850-886V-D 6
Disc Kit |
</br>850, 856ST, 886V</br> |
</br> |
|
LFFRK 850-886V-S 6
Seat Ring/Arm Kit |
</br>856ST, 876VST, LF860, LF886</br> |
</br> |
|
LFFRK 856/876V ST-SM CK2 SPR 8X6 ST 6
Check Spring Kit |
</br>856ST, 876VST</br> |
</br> |
|
LFFRK 85X/87X-RT 8-10
Complete Rubber Parts Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
LFFRK 850-866V-D 8-10 870-886 8
Disc Kit |
</br>850, 856ST, 886V</br> |
</br> |
|
LFFRK 850-880-SM2 DCDA 8-10
Check Spring Kit |
</br>850, 880</br> |
</br> |
|
LFFRK 850-886V-S 8-10
Seat Ring/Arm Kit |
</br>856ST, 876VST, LF860, LF886</br> |
</br> |
|
LFFRK 850-CK4 8-10 870 CK4 8
Check Kit |
</br>856ST, 876VST, LF860, LF880V</br> |
</br> |
|
LFFRK 856 ST-CK2 8-10 876 ST CK2 8
Check Kit |
</br>856ST, 876VST</br> |
</br> |
|
LFFRK 856/876V ST-SM CK2 SPR 8X6 ST 8
Check Spring Kit |
</br>856ST, 876VST</br> |
</br> |