LF3006
Lead Free* Dielectric Unions - FIP Thread to FIP Thread (Black) Connections
LF3006
Lead Free* Dielectric Unions - FIP Thread to FIP Thread (Black) Connections
Series LF3006 dielectric unions feature a female iron pipe thread to female iron pipe thread (black). These unions are designed to be installed between pipe made from dissimilar metals to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. The LF3006 features Lead Free* construction to comply with Lead Free* installation requirements. Maximum pressure is 250 psi (17.2 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF3006
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
INK-D-KIT
Insulator Kit |
3003, 3004, 3006, 3008; 3001</br></br> |
2 Insulators Per Kit</br> |
|
KIT GA-J
Gasket Kit |
Series 3003, 3004, 3006 and 3008 Dielectric Union</br></br> |
2 Ga Gaskets Per Kit</br> |
|
KIT GB-J
Gasket Kit |
Series 3003, 3004, 3006 and 3008 Dielectric Union</br></br> |
2 Gb Gaskets Per Kit</br> |
|
INK-F-KIT
Insulator Kit |
3003, 3004, 3006, 3001</br></br> |
2 Insulators Per Kit</br> |
|
KIT GA-L
Gasket Kit |
Series 3003, 3004, 3006 Dielectric Union</br></br> |
2 Ga Gaskets Per Kit</br> |
|
KIT GB-L
Gasket Kit |
Series 3003, 3004, 3006 Dielectric Union</br></br> |
2 Gb Gaskets Per Kit</br> |
|
INK-G-KIT
Insulator Kit |
Series 3003, 3004 and 3006 Dielectric Union</br></br> |
2 Insulators Per Kit</br> |
|
KIT GA-K
Gasket Kit |
Series 3003, 3004 and 3006 Dielectric Union</br></br> |
2 GA Buna Gaskets</br> |
|
KIT GB-K
Gasket Kit |
Series 3003, 3004 and 3006 Dielectric Union</br></br> |
2 Gb Gaskets Per Kit</br> |
|
INK-B-KIT
Insulator Kit |
3003, 3004, 3006, 3008; 3001, 3005, 3007</br></br> |
2 Insulators Per Kit</br> |
|
KIT GA-B
Gasket Kit |
3003, 3004, 3006, 3007, 3008; 3001, 3005</br></br> |
2 Ga Gaskets Per Kit</br> |
|
KIT GB-B
Gasket Kit |
3003, 3004, 3006, 3008; 3001, 3005, 3007</br></br> |
2 Gb Gaskets Per Kit</br> |
|
INK-H-KIT
Insulator Kit |
Series 3003, 3004, 3006 Dielectric Union</br></br> |
2 Insulators Per Kit</br> |
|
KIT GA-M
Gasket Kit |
Series 3003, 3004 and 3006 Dielectric Union</br></br> |
2 Buna-N Gaskets</br> |
|
KIT GB-M
Gasket Kit |
Series 3003, 3004 and 3006 Dielectric Union</br></br> |
2 Gb Gaskets Per Kit</br> |
|
INK-C-KIT
Insulator Kit |
3003, 3004, 3006, 3008; 3001, 3002</br></br> |
2 Insulators Per Kit</br> |
|
KIT GA-H
Gasket Kit |
Series 3003, 3004 and 3006 Dielectric Union</br></br> |
2 Buna-N Gaskets Per Kit</br> |
|
KIT GB-H
Gasket Kit |
Series 3003, 3004, 3006 and 3008 Dielectric Union</br></br> |
2 Gb Gaskets Per Kit</br> |