LF886V-DOSY-CFM 6
Discontinued - Replaced By: LF886V-DOSY-CFM-FS 6
Part of the LF886V Series
Ordering Code: 0683217
UPC: 098268079388
Lead Free: YES
6 IN DI Reduced Pressure Detector Backflow Preventer Assy, Domestic OSY Shutoffs, Clapper Check Modules, CFM, SS RV Seat, N Pattern, ArmorTek Coating
This 6 inch lead free MasterSeries(R) reduced pressure detector backflow preventer assembly is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and from other contaminants found at the service line entrance. It is used primarily on fire sprinkler and standpipe systems requiring detection of unauthorized water use. This assembly has domestic outside stem and yoke shutoff valves consisting of a ductile iron body, replaceable stainless steel check seats, cubic feet per minute metered bypass, and ball valve test cocks. Improved with a stainless-steel relief valve seat, these rugged assemblies yield greater dependability and extended valve life. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Ductile iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Combines the use of a stainless-steel relief valve seat and stainless-steel check components for maximum performance and durability
- Detector bypass assembly with CFM meter
- Appropriate for health hazard applications
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Reduced Pressure Zone Detector Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Ductile Iron |
Body Pattern | N-Pattern |
Brand | FEBCO |
Buy American Act Compliant | NO |
Bypass | Yes |
Bypass Size | 3/4 IN |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268079388 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 152.4 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | CFM |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Part Number | 0683217 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | LF886V |
Strainer | Yes |
Technologies | Does Not Apply To Product |
Tradename | MasterSeries(R) |
Literature
-
- Brochure - ArmorTek Advanced Coating System
- Installation Instructions - 880V, LF880V, LF886V
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit - LF860 Large, LF866, LF880V, LF886V
- Installation Instructions - Cellular Flood Sensor Retrofit Connection Kit - LF860 Large, LF866, LF880V, LF886V
- Maintenance Manual - 860 Large, 880V, LF860 Large, LF866, LF880V, LF886V
- Specification Sheet - Flood Sensor Connection Kit - FEBCO
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (French)
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (Spanish)
- Specification Sheet - LF886V
- Specification Sheet - LF886V (French)
- Specification Sheet - LF886V (Spanish)
- White Paper - ArmorTek Advanced Coating System