LF886V
Lead Free* MasterSeries N-Pattern Reduced Pressure Zone Detector Assembly Backflow Preventers (Type-II) with Flood Sensor - Large Diameter
LF886V
Lead Free* MasterSeries N-Pattern Reduced Pressure Zone Detector Assembly Backflow Preventers (Type-II) with Flood Sensor - Large Diameter
Features
- Sensor on the relief valve for flood detection
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Utilizes advanced ArmorTek coating technology to build in electrochemical corrosion inhibitor and microbial inhibitor to resist corrosion of internal parts
- Combines the use of a stainless-steel relief valve seat and stainless-steel check components for maximum performance and durability
- Requires no special tools for inline service
- Protects potable water against cross-connection contamination of high hazard (toxic) fluids in water services
- Is highly suitable for potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
- Sizes 2 1/2 to 10 Inch
Nexa pairs integrated sensing hardware with free, upgradable software to empower facilities with unprecedented visibility and control over their water systems, helping teams protect assets, deliver consistent performance, and drive measurable ROI.
Learn more about Nexa
MasterSeries Lead Free* LF886V reduced pressure detector assemblies feature a flood sensor using SentryPlus Alert® technology to detect continuous discharge from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS-485 Modbus or the Nexa® platform through Wi-Fi.
This series help stop the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. A meter incorporated to detect ground leaks and unauthorized illegal taps greatly reduces annual water expenses. Check with local water authorities for installation requirements.
To learn more visit: https://www.watts.com/floodprotectionsystem
The ductile iron body is fused with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - ArmorTek in Las Vegas Five Years After Install
See how Armortek’s advanced coating system has successfully protected valves from corrosion and microbiological damage over five years in a real-world Las Vegas installation.
Runtime : 00:01:44Watch Now
Video - How to Activate Your Flood Detection System
Learn how to quickly register, activate, and test your SentryPlus Flood Sensor Upgrade Kit using the Syncta platform for seamless automated flood protection and customizable alerts.
Runtime : Watch Now
Video - ArmorTek Advanced Coating System Overview
Armortek’s patented triple-layer coating protects valves from corrosion and microbiologically induced damage, extending their lifespan and enabling repair and recycling for sustainable water management.
Runtime : 00:01:13Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF886V
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-FBF-BMS 2 1/2-10
Activation Kit |
</br>LF860 Large, LF866, LF880V, LF886V</br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-FBF-CFS 2 1/2-10
Activation Kit |
</br>LF860 Large, LF866, LF880V, LF886V</br> |
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
FP-FBF-SA-FMS-2 1/2-10
Upgrade/Repair Kit |
</br>860 Large, 866, 880V</br> |
Flood Sensors, Nuts, Bolts</br> |
|
FRK 850/856/870V/880V-BFBC
Bulkhead Fitting Kit |
</br>850, 856, 870V, 880V</br> |
Bulk Head Fitting, Gasket, Nut</br> |
|
FRK 880-C2 10
Cover Kit |
</br>870V, 880</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
FRK850/870-76/880-CBHF 10
Cover Assembly-Inlet |
</br>850, 870, 876, 880</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
</br>856, 866, 876V, 886V</br> |
</br> |
|
|
</br>856, 866, 876V, 886V</br> |
</br> |
|
|
LFFRK 860-80V-RV 2 1/2-10
Relief Valve Rubber Parts Kit |
</br>LF860, LF880V</br> |
</br> |
|
LFFRK 860-80V-RVS
Relief Valve Seat Kit |
</br>LF860, LF866, LF880V, LF886V</br> |
Relief Valve Seat, O-ring</br> |
|
LFFRK 860-80V-RVS 2 1/2-10
Relief Valve Seat Kit |
</br>LF860, LF866, LF880V, LF886V</br> |
Relief Valve Seat, Relief Valve Seat O-ring</br> |
|
LFFRK 860-80V-VT 2 1/2-10
Total Relief Valve Kit |
</br>LF860, LF866, LF880V, LF886V</br> |
</br> |
|
LFFRK 860-80V-VT 2 1/2-10 RV
Relief Valve Internal Module Kit |
</br>LF860, LF866, LF880V, LF886V</br> |
</br> |
|
</br>LF876V, LF886V</br> |
</br> |
|
|
LFFRK 880X-VT ALL/86X 10
Relief Valve Kit |
</br>LF880V, LF886V, LF860, LF866 </br> |
</br> |
|
</br>LF856, LF866, LF876, LF886V</br> |
</br> |
|
|
SCM-BF-CONN KIT
Activation Kit |
</br>Watts 009/LF009, LF909, LF919, 909RPDA, 957, 957RPDA, 994, 994RPDA; Ames C400, C500, 5000SS, 4000SS, FEBCO LF860, 825Y, LF825Y, LF866, LF880V, LF886V</br> |
Sensor Control Monitor, Power Adapter, Mounting Feet, and Quick Start Guide</br> |
|
8X6/8X6V-SM 21/2-3
Check Spring Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
8X6-CK2 21/2-3
Check Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
FRK 850/856/870V/880V-BFC
Bulkhead Fitting Kit |
</br>850, 856, 870V, 880V</br> |
Bulk Head Fitting, Gasket, Nut</br> |
|
FRK 870/880 CBHF 2 1/2-3
Cover Assembly-Inlet |
</br>870, 880</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
FRK 870V/876V/880V-C2 2 1/2-3
Cover Assembly-Outlet |
</br>870V, 876V</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
LFFRK 85X/87X-RT 2 1/2-3
Complete Rubber Parts Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
LFFRK 850-886V-D 2 1/2-3
Disc Kit |
</br>850, 856ST, 886V</br> |
</br> |
|
LFFRK 850-886V-S 2 1/2-3
Seat Ring/Arm Kit |
</br>856ST, 876VST, LF860, LF886</br> |
</br> |
|
LFFRK 860/880-CK1 2 1/2-3
First Check Kit |
</br>LF860, LF880</br> |
</br> |
|
LFFRK 860-80V-SM1 21/2-3
Check Spring Kit |
</br>LF860, LF880</br> |
</br> |
|
</br>LF876V, LF886V</br> |
</br> |
|
|
</br>LF856, LF866, LF876, LF886V</br> |
</br> |
|
|
856/66/76/86-SM 4
Check Spring Kit |
</br>LF856, LF866, LF876, LF886</br> |
</br> |
|
8X6/8X6V-CK2 4
Second Check Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
Second Check</br> |
|
FRK 870/880 CBHF 4
Cover Assembly-Inlet |
</br>870, 880</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
FRK 870V/876V/880V-C3 4
Cover Assembly-Outlet |
</br>870V, 876V</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
LFFRK 85X/87X-RT 4
Complete Rubber Parts Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
LFFRK 850-886V-D 4
Disc Kit |
</br>850, 856ST, 886V</br> |
</br> |
|
LFFRK 850-886V-S 4
Seat Ring/Arm Kit |
</br>856ST, 876VST, LF860, LF886</br> |
</br> |
|
LFFRK 860/880-CK1 4
First Check Kit |
</br>LF860, LF880</br> |
</br> |
|
LFFRK 860-80V-SM1 RP/RPDA 4
Check Spring Kit |
</br>LF860, LF880</br> |
</br> |
|
LFFRK 860-VT 2 1/2-8
Relief Valve Kit |
</br>860</br> |
</br> |
|
856/66/76/86-SM 6
Check Spring Kit |
</br>LF856, LF866, LF876, LF886</br> |
</br> |
|
8X6/8X6-CK2 6
Second Check Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
Second Check</br> |
|
FRK 870/880 CBHF 6
Cover Assembly-Inlet |
</br>870, 880</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
FRK 870V/876V/880V-C4 6
Cover Assembly-Outlet |
</br>870V, 876V</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
LFFRK 85X/87X-RT 6
Complete Rubber Parts Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
LFFRK 850-886V-D 6
Disc Kit |
</br>850, 856ST, 886V</br> |
</br> |
|
LFFRK 850-886V-S 6
Seat Ring/Arm Kit |
</br>856ST, 876VST, LF860, LF886</br> |
</br> |
|
LFFRK 860/880-CK1 6
First Check Kit |
</br>LF860, LF880</br> |
</br> |
|
LFFRK 860-80V-SM1 6
Check Spring Kit |
</br>LF860, LF880</br> |
</br> |
|
</br>LF876V, LF886V</br> |
</br> |
|
|
856/66/76/86-SM 8
Check Spring Kit |
</br>LF856, LF866, LF876, LF886</br> |
</br> |
|
8X6-CK2 8-10
Second Check Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
Second Check</br> |
|
FRK 870/880 CBHF 8-10
Cover Assembly-Inlet |
</br>870, 880</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
FRK 870V/876V/880V-C5 8-10
Cover Assembly-Outlet |
</br>870V, 876V</br> |
Cover Assembly, O-ring, Socket Bearing</br> |
|
LFFRK 85X/87X-RT 8-10
Complete Rubber Parts Kit |
</br>856ST, 876VST, LF860, LF886V</br> |
</br> |
|
LFFRK 850-866V-D 8-10 870-886 8
Disc Kit |
</br>850, 856ST, 886V</br> |
</br> |
|
LFFRK 850-886V-S 8-10
Seat Ring/Arm Kit |
</br>856ST, 876VST, LF860, LF886</br> |
</br> |
|
LFFRK 860-80V-SM1 RP/RPDA 8-10
Check Spring Kit |
</br>LF860, LF880</br> |
</br> |
|
LFFRK 860-CK1 8-10 880 CK1 8
First Check Kit |
</br>860</br> |
</br> |
|
</br>LF876V, LF886V</br> |
</br> |