825YA
825YA
Features
- Sensor on relief valve for flood detection
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Provides the highest level of mechanical protection against toxic fluids in water services
- Eliminates pipe elbows, nipples, and unions from the installation
- Approved by the Foundation of Cross-Connection Control and Hydraulic Research at the University of Southern California
- Smaller, less costly protective enclosures provide freeze and vandalism protection
Nexa pairs integrated sensing hardware with free, upgradable software to empower facilities with unprecedented visibility and control over their water systems, helping teams protect assets, deliver consistent performance, and drive measurable ROI.
Learn more about Nexa
Series 825YA Reduced Pressure Zone assemblies feature a flood sensor using SentryPlus Alert® technology to detect continuous discharge from the relief valve. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS-485 Modbus or the Nexa® platform through Wi-Fi.
This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants. Applications also extend to irrigation systems, boiler feeds, water lines, and other installations requiring the highest level of mechanical protection. End connection specified NPT ANSI/ASME B1.20.1.
To learn more visit: https://www.watts.com/floodprotectionsystem
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - How to Activate Your Flood Detection System
Learn how to quickly register, activate, and test your SentryPlus Flood Sensor Upgrade Kit using the Syncta platform for seamless automated flood protection and customizable alerts.
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 825YA
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-FBF-BMS 1/2-2
Activation Kit |
</br>860 Small, LF860 Small, 825Y, LF825Y, LF860 Large, LF866, LF880V, LF886V</br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-FBF-CFS 1/2-2
Activation Kit |
</br>861 Small, LF860 Small, 825Y, LF825Y, LF860 Large, LF866, LF880V, LF886V</br> |
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
FP-FBF-SA-825-3/4-1
Upgrade/Repair Kit |
</br>825Y, LF825Y, 825YA, LF825YA</br> |
Flood Sensor with Captive Screw</br> |
|
FRK 825Y-RT 3/4-1 1/4
Complete Rubber Parts Kit |
</br>825Y</br> |
2 RV O-rings, Diaphragm, RV Seat Disc, 2 Seat Disc, 2 Cover, O-rings, 3 Bushings, RV Seat O-ring</br> |
|
FRK 825Y-RV 3/4-1 1/4
Relief Valve Rubber Parts Kit |
</br>825Y</br> |
2 O-rings, Diaphragm, Seat Disc</br> |
|
FRK 825Y-VS 3/4-1
Relief Valve Seat Ring Kit |
</br>825Y</br> |
Seat Ring, Seat Ring O-ring, Bushing, O-ring Seal</br> |
|
FRK 825Y-YS VT 3/4-1 1/4
Relief Valve Kit |
</br>825Y</br> |
Internal Spring/Disc Holder Assembly, Diaphragm</br> |
|
FRK805825Y-CK4 3/1-1 1/4
Single Check Kit |
</br>805, 825Y</br> |
Disc Holder Assembly, Cover O-ring</br> |
|
FRK805825Y-RC3 3/4-1 1/4
Check Rubber Parts Kit |
</br>805, 825Y</br> |
2 Seat Discs, 2 Cover O-rings</br> |
|
LFFRK825Y-VS 3/4-1 1/4
Relief Valve Seat Ring Kit |
</br>LF825Y</br> |
</br> |
|
SCM-BF-CONN KIT
Activation Kit |
</br>Watts 009/LF009, LF909, LF919, 909RPDA, 957, 957RPDA, 994, 994RPDA; Ames C400, C500, 5000SS, 4000SS, FEBCO LF860, 825Y, LF825Y, LF866, LF880V, LF886V</br> |
Sensor Control Monitor, Power Adapter, Mounting Feet, and Quick Start Guide</br> |
|
FP-FBF-SA-825-1 1/4-2
Upgrade/Repair Kit |
</br>825Y, LF825Y, 825YA, LF825YA</br> |
Flood Sensor with Captive Screw</br> |
|
FRK 805/825Y/825YA-CK4 1 1/2-2
Single Check Kit |
</br>805Y, 825Y, 825YA</br> |
Disc Holder Assembly, Cover O-ring</br> |
|
FRK 805/825Y/825YA-RC3 1 1/2-2
Check Rubber Parts Kit |
</br>805, 825Y</br> |
2 Seat Discs, 2 Cover O-rings</br> |
|
FRK 825Y-RT 1 1/2-2
Complete Rubber Parts Kit |
</br>825Y</br> |
2 RV O-rings, Diaphragm, RV Seat Disc, 2 Seat Disc, 2 Cover, O-rings, 3 Bushings, RV Seat O-ring</br> |
|
FRK 825Y-RV 1 1/2-2
Relief Valve Rubber Parts Kit |
</br>825Y</br> |
2 O-rings, Diaphragm, Seat Disc</br> |
|
FRK 825Y-VS 1 1/2-2
Relief Valve Seat Ring Kit |
</br>825Y</br> |
Seat Ring, Seat Ring O-ring, Bushing, O-ring Seal</br> |
|
FRK 825Y-YS VT 1 1/2-2
Relief Valve Kit |
</br>825Y, 825YS</br> |
Internal Spring/Disc Holder Assembly, Diaphragm</br> |
|
LFFRK825Y-VS 1 1/2-2
Relief Valve Seat Ring Kit |
</br>LF825Y</br> |
</br> |
|
288A-Z1-T 3/4
Repair Kit |
</br>288A-Z1</br> |
Disc Assembly (Includes Disc and Disc Float), Bonnet O-ring</br> |
|
FP-RFK-FBF-BMS-CFS-825-3/4-2
Activation Kit |
</br>825Y, LF825Y, 825YA, LF825YA</br> |
2 Flood Sensors, Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-RFK-FBF-CFS-3/4-2
Activation Kit |
</br>825Y, LF825Y, 825YA, LF825YA</br> |
2 Flood Sensors, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |