LF4000B
LF4000B
Features
- Lead Free* cast silicon copper alloy construction for durability
- Single, top-access cover and modular check construction for ease of maintenance
- Large body passages provide low pressure drop
- Internal relief valve reduces installation clearances
Series LF4000B Reduced Pressure Zone Assemblies are designed to protect potable water supplies in accordance with national plumbing codes and water authority requirements. This series can be used in a variety of installations, including the prevention of health hazard cross connections in piping systems or for containment at the service line entrance. The LF4000B features Lead Free* construction to comply with Lead Free* installation requirements. Maximum Working Pressure: 175psi (12.1 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF4000B
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
ARK 4000B-C 1
Cover Kit |
</br>4000B</br> |
Cover, Cover O-ring</br> |
|
ARK 4000BM2-CK1
First Check Kit |
</br>4000B, LF4000B</br> |
Check Assembly, Cover O-ring</br> |
|
ARK 4000BM2-CK2
Second Check Kit |
</br>4000B, LF4000B</br> |
Check Assembly, Cover O-ring</br> |
|
ARK 4000BM2-RC1
First Check Rubber Parts Kit |
</br>4000B</br> |
Disc, Cover O-ring, Seat O-ring</br> |
|
ARK 4000BM2-RC2
Second Check Rubber Parts Kit |
</br>4000B, LF4000B</br> |
Second Check Assembly O-ring, Disc Holder Assembly, Cover O-ring, Sensing Passage O-ring</br> |
|
ARK 4000BM2-RT
Complete Rubber Parts Kit |
</br>4000B</br> |
Diaphragm, Disc, Disc Assembly, Stem O-ring, Cover O-ring, Seat O-ring, RV Seat O-ring</br> |
|
ARK 4000BM2-RV
Relief Valve Rubber Parts Kit |
</br>4000B, LF4000B</br> |
Diaphragm, Disc Assembly, Stem O-rings , Seat O-ring, Cover O-ring</br> |
|
ARK 4000BM2-VT
Total Relief Valve Kit |
</br>4000B, LF4000B</br> |
Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring</br> |
|
ARK 4000B-RETAINER 1
Retainer Kit |
</br>4000B</br> |
</br> |
|
ARK 4000B-CK1 1 1/4-1 1/2
First Check Kit |
</br>4000B</br> |
Check Assembly, Cover O-ring</br> |
|
ARK 4000B-CK2 1 1/4-1 1/2
Second Check Kit |
</br>4000B</br> |
Check Assembly, Cover O-ring</br> |
|
ARK 4000BM2-RC1 1 1/4-1 1/2
First Check Rubber Parts Kit |
</br>4000B</br> |
Disc, Cover O-ring, Seat O-ring</br> |
|
ARK 4000B-RC 1 1/4-1 1/2
Second Check Rubber Parts Kit |
</br>4000B</br> |
Second Check Assembly O-ring, Disc Holder Assembly, Cover O-ring, Sensing Passage O-ring</br> |
|
ARK 4000B-RETAINER 1 1/4-1 1/2
Retainer Kit |
</br>4000B</br> |
</br> |
|
ARK 4000B-RT 1 1/4-1 1/2
Complete Rubber Parts Kit |
</br>4000B</br> |
Diaphragm, 2 Disc, 2 Disc Assemblies, Stem O-rings, Cover O-rings, 2 Seat O-rings, RV Seat O-ring</br> |
|
ARK 4000B-RV 1 1/4-1 1/2
Relief Valve Rubber Parts Kit |
</br>4000B</br> |
Diaphragm, Disc Assembly, Stem O-rings , Seat O-ring, Cover O-ring</br> |
|
ARK 4000B-VT 1 1/4-1 1/2
Total Relief Valve Kit |
</br>4000B</br> |
Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring</br> |
|
LFARK 4000B-C 1 1/4-1 1/2
Cover Kit |
</br>4000B, LF4000B</br> |
Cover, Cover O-ring</br> |
|
ARK 4000B-CK2 2
Second Check Kit |
</br>4000B</br> |
Check Assembly, Cover O-ring</br> |
|
ARK 4000BM2-RC1 2
First Check Rubber Parts Kit |
</br>4000B</br> |
Disc, Cover O-ring, Seat O-ring</br> |
|
ARK 4000B-RC 2
Second Check Rubber Parts Kit |
</br>4000B</br> |
Second Check Assembly O-ring, Disc Holder Assembly, Cover O-ring, Sensing Passage O-ring</br> |
|
ARK 4000B-RETAINER 2
Retainer Kit |
</br>4000B</br> |
</br> |
|
ARK 4000B-RT 2
Rubber Parts Kit |
</br>4000B</br> |
Diaphragm, 2 Disc, 2 Disc Assemblies, Stem O-rings, Voer O-rings, 2 Seat O-rings, RV Seat O-ring</br> |
|
ARK 4000B-RV 2
Relief Valve Rubber Parts Kit |
</br>4000B</br> |
Diaphragm, Disc Assembly, Stem O-rings , Seat O-ring, Cover O-ring</br> |
|
ARK 4000B-VT 2
Total Relief Valve Kit |
</br>4000B</br> |
Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring</br> |
|
LFARK 4000B-C 2
Cover Kit |
</br>4000B, LF4000B</br> |
Cover, Cover O-ring</br> |
|
ARK 4000B-C 3/4
Cover Kit |
</br>4000B</br> |
Cover, Cover O-ring</br> |
|
ARK 4000B-CK1 3/4
First Check Kit |
</br>4000B</br> |
Check Assembly, Cover O-ring</br> |
|
ARK 4000B-CK2 3/4
Second Check Kit |
</br>4000B</br> |
Check Assembly, Cover O-ring</br> |
|
ARK 4000BM2/M3-RETAINER
Retainer Kit |
</br>4000B</br> |
</br> |
|
ARK 4000B-RC3 3/4
Check Rubber Parts Kit |
</br>4000B, LF4000B</br> |
Disc, Cover O-ring, Seat O-ring</br> |
|
ARK 4000B-RT 3/4
Complete Rubber Parts Kit |
</br>4000B</br> |
Diaphragm, 2 Disc, 2 Disc Assemblies, Stem O-rings, Cover O-rings, 2 Seat O-rings, RV Seat O-ring</br> |
|
ARK 4000B-RV 3/4
Relief Valve Rubber Parts Kit |
</br>4000B</br> |
Diaphragm, Disc Assembly, Stem O-rings , Seat O-ring, Cover O-ring</br> |
|
ARK 4000B-VT 3/4
Total Relief Valve Kit |
</br>4000B</br> |
Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring</br> |