If you just purchased a new backflow preventer, you’re probably wondering about the
sensor attached at the relief valve. DON’T REMOVE IT! This small piece of
advanced technology, when connected, will provide you with advance warnings of
potential problems like excessive water discharge and flood conditions.
The sensor remains off and does not transmit data until activated and connected via
an add-on Connection Kit (sold separately). The addition of the sensor to your
valve does not change its certification, function, or specification.
Choose the Connection Kit that’s right for you. With the option to integrate via BMS or interact with your system in the Syncta mobile app, alerts you can count on are just a few easy steps away.
Building Management
Cellular Gateway
Why Connect?
Talk to any facility manager and they’ll tell you that avoiding water damage is a top priority. With smart and connected flood detection enabled on your backflow preventer, you can catch water discharge when it’s a drip, not a deluge.
Monitor Backflow Preventer 24/7
Receive real-time alerts when RPZ discharge is
detected
Reduce Water Waste
Discharge can flow at 500/gpm and go unnoticed
for days
Prevent Costly Property Damage
Flooding can lead to millions of dollars in repairs,
downtime, and revenue loss
Ready to connect? Your new valve arrives with a connection-capable sensor. This sensor is turned on with the
purchase of an add-on Connection Kit. Once you’ve purchased, installed, and activated your Connection Kit,
you’ll receive real-time alerts that keep you ahead of flooding and water damage. Have an older-model valve? Make
it smart with a Connected Retrofit Kit.
How it Works
Install your backflow preventer as usual and find your Connection Kit
Purchase and install your Connection Kit to activate flood sensor
technology
Enjoy reliable flood monitoring and alerts via your BMS or Syncta, our mobile app
Can I upgrade any existing backflow preventer with a flood sensor?
Most reduced pressure zone assemblies can be retrofitted with a Retrofit Kit. Contact your rep to determine which options are right for you.
What’s required for a full system water shut-off?
A full system water shut-off is compatible exclusively with an automatic control valve (ACV). Contact your rep to determine which options are right for you.
Does my backflow preventer with sensor need a Connection Kit to work?
Yes, to activate your smart sensor, you will need to look up, purchase, and install the correct Connection Kit for your valve.
Where does my data go?
If you connect via cellular gateway, your data will be viewable in your Syncta dashboard. If you choose a BMS Connection Kit, your data will populate to that system.
Contact your local rep or Watts Technical Support should you have any questions or require assistance.
What about outdoor backflow preventers?
Flooding is a hassle, even outside. Flood sensors will detect excess discharge outdoors, and covering your valve will minimize false alerts from rain splash back.
Select Your Connection Kit or Retrofit Connection Kit to Activate your Device
Activated through these add-on Connection Kits, the sensor can trigger the alert system sending notification of flood detection to facility personnel.
Kit Includes:Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire,
and Power Adapter
Kit Includes:Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire,
and Power Adapter
Kit Includes:Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire,
and Power Adapter
Kit Includes:Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire,
and Power Adapter
New & improved SentryPlus Alert® Technology adds automatic full water shutoff to any large diameter RP backflow preventer with a flood sensor and ACV.
Series PVS-7000 Pre-Engineered Flood Protection Valve Station with SentryPlus Alert® technology. Complete full water shutoff solution to combat flooding from an RPZ backflow preventer’s relief valve discharge. PVS-7000 Watts - Learn More
LFF113FP
Flood Protection Control Valve with SentryPlus Alert® technology. Add to any new or existing large diameter RPZ backflow preventer to help stop flooding from relief valve discharge. LFF113FP - Learn More
Want to learn more? Need support? We’re here to help.
Fill out this form and your local rep will reach out.
Thank you. Check your email for details on your request.